Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCavr32_usbb_uddmax_tAccess points to the USBB device DMA memory map with arrayed registers
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCpll_configHardware-specific representation of PLL configuration
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtest_caseA test case
oCtest_suiteA test suite
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_tStructure for USB Device Configuration Descriptor
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudd_ep_job_tStructure definition about job registered on an endpoint
oCudi_api_tUDI API
oCudi_hid_kbd_desc_tInterface descriptor structure for HID keyboard
oCudi_hid_kbd_report_desc_tReport descriptor for HID keyboard
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_hid_descriptor_tHID Descriptor
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
\Cusb_str_lgid_desc_t