Microchip® Advanced Software Framework

usbc_device.h File Reference

USBC Device Driver header file.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "preprocessor.h"
#include "usbc_otg.h"

Data Structures

struct  sam_usbc_udesc_bk_ctrl_stat_t
 
struct  sam_usbc_udesc_ep_ctrl_stat_t
 
struct  sam_usbc_udesc_sizes_t
 
struct  usb_desc_table_t
 

Macros

USBC Device IP properties

These macros give access to IP properties

#define udd_get_endpoint_max_nbr()   otg_get_max_nbr_endpoints()
 Get maximal number of endpoints. More...
 
#define UDD_MAX_PEP_NB   (USBC_EPT_NBR-1)
 
#define UDD_PEP_NB   (USBC_EPT_NBR)
 
USBC Device speeds management
#define udd_low_speed_enable()   USBC_SET_BITS(UDCON,LS)
 Enable/disable device low-speed mode. More...
 
#define udd_low_speed_disable()   USBC_CLR_BITS(UDCON,LS)
 
#define Is_udd_low_speed_enable()   USBC_TST_BITS(UDCON,LS)
 Test if device low-speed mode is forced. More...
 
#define udd_high_speed_enable()   do { } while (0)
 
#define udd_high_speed_disable()   do { } while (0)
 
#define Is_udd_full_speed_mode()   true
 
USBC Device HS test mode management
#define udd_enable_hs_test_mode()   do { } while (0)
 
#define udd_enable_hs_test_mode_j()   do { } while (0)
 
#define udd_enable_hs_test_mode_k()   do { } while (0)
 
#define udd_enable_hs_test_mode_packet()   do { } while (0)
 
USBC device attach control

These macros manage the USBC Device attach.

#define udd_detach_device()   USBC_SET_BITS(UDCON,DETACH)
 detaches from USB bus More...
 
#define udd_attach_device()   USBC_CLR_BITS(UDCON,DETACH)
 attaches to USB bus More...
 
#define Is_udd_detached()   USBC_TST_BITS(UDCON,DETACH)
 test if the device is detached More...
 
USBC device bus events control

These macros manage the USBC Device bus events.

#define udd_initiate_remote_wake_up()   USBC_SET_BITS(UDCON,RMWKUP)
 Initiates a remote wake-up event. More...
 
#define Is_udd_pending_remote_wake_up()   USBC_TST_BITS(UDCON,RMWKUP)
 
#define udd_enable_remote_wake_up_interrupt()   USBC_REG_SET(UDINTE,UPRSME)
 Manage upstream resume event (=remote wakeup from device) The USB driver sends a resume signal called "Upstream Resume". More...
 
#define udd_disable_remote_wake_up_interrupt()   USBC_REG_CLR(UDINTE,UPRSME)
 
#define Is_udd_remote_wake_up_interrupt_enabled()   USBC_TST_BITS(UDINTE,UPRSME)
 
#define udd_ack_remote_wake_up_start()   USBC_REG_CLR(UDINT,UPRSM)
 
#define udd_raise_remote_wake_up_start()   USBC_REG_SET(UDINT,UPRSM)
 
#define Is_udd_remote_wake_up_start()   USBC_TST_BITS(UDINT,UPRSM)
 
#define udd_enable_resume_interrupt()   USBC_REG_SET(UDINTE,EORSME)
 Manage end of resume event (=remote wakeup from host) The USB controller detects a valid "End of Resume" signal initiated by the host. More...
 
#define udd_disable_resume_interrupt()   USBC_REG_CLR(UDINTE,EORSME)
 
#define Is_udd_resume_interrupt_enabled()   USBC_TST_BITS(UDINTE,EORSME)
 
#define udd_ack_resume()   USBC_REG_CLR(UDINT,EORSM)
 
#define udd_raise_resume()   USBC_REG_SET(UDINT,EORSM)
 
#define Is_udd_resume()   USBC_TST_BITS(UDINT,EORSM)
 
#define udd_enable_wake_up_interrupt()   USBC_REG_SET(UDINTE,WAKEUPE)
 Manage wake-up event (=usb line activity) The USB controller is reactivated by a filtered non-idle signal from the lines. More...
 
#define udd_disable_wake_up_interrupt()   USBC_REG_CLR(UDINTE,WAKEUPE)
 
#define Is_udd_wake_up_interrupt_enabled()   USBC_TST_BITS(UDINTE,WAKEUPE)
 
#define udd_ack_wake_up()   USBC_REG_CLR(UDINT,WAKEUP)
 
#define udd_raise_wake_up()   USBC_REG_SET(UDINT,WAKEUP)
 
#define Is_udd_wake_up()   USBC_TST_BITS(UDINT,WAKEUP)
 
#define udd_enable_reset_interrupt()   USBC_REG_SET(UDINTE,EORSTE)
 Manage reset event Set when a USB "End of Reset" has been detected. More...
 
#define udd_disable_reset_interrupt()   USBC_REG_CLR(UDINTE,EORSTE)
 
#define Is_udd_reset_interrupt_enabled()   USBC_TST_BITS(UDINTE,EORSTE)
 
#define udd_ack_reset()   USBC_REG_CLR(UDINT,EORST)
 
#define udd_raise_reset()   USBC_REG_SET(UDINT,EORST)
 
#define Is_udd_reset()   USBC_TST_BITS(UDINT,EORST)
 
#define udd_enable_sof_interrupt()   USBC_REG_SET(UDINTE,SOFE)
 Manage start of frame event. More...
 
#define udd_disable_sof_interrupt()   USBC_REG_CLR(UDINTE,SOFE)
 
#define Is_udd_sof_interrupt_enabled()   USBC_TST_BITS(UDINTE,SOFE)
 
#define udd_ack_sof()   USBC_REG_CLR(UDINT,SOF)
 
#define udd_raise_sof()   USBC_REG_SET(UDINT,SOF)
 
#define Is_udd_sof()   USBC_TST_BITS(UDINT,SOF)
 
#define udd_frame_number()   USBC_RD_BITFIELD(UDFNUM,FNUM)
 
#define Is_udd_frame_number_crc_error()   USBC_TST_BITS(UDFNUM,FNCERR)
 
#define udd_enable_msof_interrupt()   do { } while(0)
 Manage Micro start of frame event (High Speed Only) More...
 
#define udd_disable_msof_interrupt()   do { } while(0)
 
#define Is_udd_msof_interrupt_enabled()   false
 
#define udd_ack_msof()   do { } while(0)
 
#define udd_raise_msof()   do { } while(0)
 
#define Is_udd_msof()   false
 
#define udd_micro_frame_number()   (Rd_bits(USBC->USBC_UDFNUM, USBC_UDFNUM_FNUM_Msk))
 
#define udd_enable_suspend_interrupt()   USBC_REG_SET(UDINTE,SUSPE)
 Manage suspend event. More...
 
#define udd_disable_suspend_interrupt()   USBC_REG_CLR(UDINTE,SUSPE)
 
#define Is_udd_suspend_interrupt_enabled()   USBC_TST_BITS(UDINTE,SUSPE)
 
#define udd_ack_suspend()   USBC_REG_CLR(UDINT,SUSP)
 
#define udd_raise_suspend()   USBC_REG_SET(UDINT,SUSP)
 
#define Is_udd_suspend()   USBC_TST_BITS(UDINT,SUSP)
 
USBC device address control

These macros manage the USBC Device address.

#define udd_enable_address()   USBC_SET_BITS(UDCON,ADDEN)
 
#define udd_disable_address()   USBC_CLR_BITS(UDCON,ADDEN)
 
#define Is_udd_address_enabled()   USBC_TST_BITS(UDCON,ADDEN)
 
#define udd_configure_address(addr)   USBC_WR_BITFIELD(UDCON,UADD,addr)
 
#define udd_get_configured_address()   USBC_RD_BITFIELD(UDCON,UADD)
 
USBC Device endpoint drivers

These macros manage the common features of the endpoints.

#define USBC_ARRAY(reg, index)   (((volatile uint32_t*)(&USBC->TPASTE2(USBC_,reg)))[index])
 Generic macro for USBC registers that can be arrayed. More...
 
#define USBC_EP_CLR_BITS(reg, bit, ep)
 
#define USBC_EP_SET_BITS(reg, bit, ep)
 
#define USBC_EP_TST_BITS(reg, bit, ep)
 
#define USBC_EP_RD_BITS(reg, bit, ep)
 
#define USBC_EP_WR_BITS(reg, bit, ep, value)
 
#define USBC_EP_RD_BITFIELD(reg, bit, ep)
 
#define USBC_EP_WR_BITFIELD(reg, bit, ep, value)
 
#define USBC_EP_REG_CLR(reg, bit, ep)
 
#define USBC_EP_REG_SET(reg, bit, ep)
 
USBC Device endpoint configuration
#define udd_disable_endpoints()   (Clr_bits(USBC->USBC_UERST, (1 << USBC_EPT_NBR) - 1))
 
#define udd_enable_endpoint(ep)   (Set_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))
 
#define udd_disable_endpoint(ep)   (Clr_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))
 
#define Is_udd_endpoint_enabled(ep)   (Tst_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))
 
#define udd_reset_endpoint(ep)
 
#define Is_udd_resetting_endpoint(ep)   (!Is_udd_endpoint_enabled())
 
#define udd_configure_endpoint_type(ep, type)   USBC_EP_WR_BITS(UECFG,EPTYPE,ep,type)
 
#define udd_get_endpoint_type(ep)   USBC_EP_RD_BITS(UECFG,EPTYPE,ep)
 
#define Is_udd_endpoint_type_control(ep)   (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_CONTROL)
 
#define Is_udd_endpoint_type_bulk(ep)   (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_BULK)
 
#define Is_udd_endpoint_type_iso(ep)   (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_ISOCHRONOUS)
 
#define Is_udd_endpoint_type_int(ep)   (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_INTERRUPT)
 
#define udd_configure_endpoint_direction(ep, dir)   USBC_EP_WR_BITS(UECFG,EPDIR,ep,dir)
 
#define udd_get_endpoint_direction(ep)   USBC_EP_RD_BITS(UECFG,EPDIR,ep)
 
#define Is_udd_endpoint_in(ep)   USBC_EP_TST_BITS(UECFG,EPDIR,ep)
 
#define udd_format_endpoint_size(size)   (32 - clz(((uint32_t)Min(Max(size, 8), 1024) << 1) - 1) - 1 - 3)
 Bounds given integer size to allowed range and rounds it up to the nearest available greater size, then applies register format of USBC controller for endpoint size bit-field. More...
 
#define udd_configure_endpoint_size(ep, size)   (USBC_EP_WR_BITFIELD(UECFG,EPSIZE,ep,udd_format_endpoint_size(size)))
 
#define udd_get_endpoint_size(ep)   (8 << USBC_EP_RD_BITFIELD(UECFG,EPSIZE,ep))
 
#define udd_configure_endpoint_bank(ep, bank)   USBC_EP_WR_BITS(UECFG,EPBK,ep,bank)
 
#define udd_get_endpoint_bank(ep)   USBC_EP_RD_BITS(UECFG,EPBK,ep)
 
#define udd_configure_endpoint(ep, type, dir, size, bank)
 configures selected endpoint in one step More...
 
#define udd_reset_data_toggle(ep)   USBC_EP_REG_SET(UECON,RSTDT,ep)
 
#define Is_udd_data_toggle_reset(ep)   USBC_EP_TST_BITS(UECON,RSTDT,ep)
 
#define udd_data_toggle(ep)   USBC_EP_RD_BITFIELD(UESTA,DTSEQ,ep)
 
Global NAK
#define udd_enable_global_nak()   USBC_SET_BITS(UDCON,GNAK)
 
#define udd_disable_global_nak()   USBC_CLR_BITS(UDCON,GNAK)
 
#define Is_udd_global_nak_enabled()   USBC_TST_BITS(UDCON,GNAK)
 
USBC Device control endpoint interrupts

These macros control the endpoints interrupts.

#define udd_enable_endpoint_interrupt(ep)   (USBC->USBC_UDINTESET = USBC_UDINTESET_EP0INTES << (ep))
 
#define udd_disable_endpoint_interrupt(ep)   (USBC->USBC_UDINTECLR = USBC_UDINTECLR_EP0INTEC << (ep))
 
#define Is_udd_endpoint_interrupt_enabled(ep)   (Tst_bits(USBC->USBC_UDINTE, USBC_UDINTE_EP0INTE << (ep)))
 
#define Is_udd_endpoint_interrupt(ep)   (Tst_bits(USBC->USBC_UDINT, USBC_UDINT_EP0INT << (ep)))
 
#define udd_get_interrupt_endpoint_number()
 
#define USBC_UDINT_EP0INT_Pos   12
 
USBC Device control endpoint errors

These macros control the endpoint errors.

#define udd_enable_stall_handshake(ep)   USBC_EP_REG_SET(UECON,STALLRQ,ep)
 enables the STALL handshake More...
 
#define udd_disable_stall_handshake(ep)   USBC_EP_REG_CLR(UECON,STALLRQ,ep)
 disables the STALL handshake More...
 
#define Is_udd_endpoint_stall_requested(ep)   USBC_EP_TST_BITS(UECON,STALLRQ,ep)
 tests if STALL handshake request is running More...
 
#define Is_udd_stall(ep)   USBC_EP_TST_BITS(UESTA,STALLEDI,ep)
 tests if STALL sent More...
 
#define udd_ack_stall(ep)   USBC_EP_REG_CLR(UESTA,STALLEDI,ep)
 acks STALL sent More...
 
#define udd_raise_stall(ep)   USBC_EP_REG_SET(UESTA,STALLEDI,ep)
 raises STALL sent More...
 
#define udd_enable_stall_interrupt(ep)   USBC_EP_REG_SET(UECON,STALLEDE,ep)
 enables STALL sent interrupt More...
 
#define udd_disable_stall_interrupt(ep)   USBC_EP_REG_CLR(UECON,STALLEDE,ep)
 disables STALL sent interrupt More...
 
#define Is_udd_stall_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,STALLEDE,ep)
 tests if STALL sent interrupt is enabled More...
 
#define Is_udd_ram_access_error(ep)   USBC_EP_TST_BITS(UESTA,RAMACCERI,ep)
 tests if a RAM access error occur More...
 
#define Is_udd_nak_out(ep)   USBC_EP_TST_BITS(UESTA,NAKOUTI,ep)
 tests if NAK OUT received More...
 
#define udd_ack_nak_out(ep)   USBC_EP_REG_CLR(UESTA,NAKOUTI,ep)
 acks NAK OUT received More...
 
#define udd_raise_nak_out(ep)   USBC_EP_REG_SET(UESTA,NAKOUTI,ep)
 raises NAK OUT received More...
 
#define udd_enable_nak_out_interrupt(ep)   USBC_EP_REG_SET(UECON,NAKOUTE,ep)
 enables NAK OUT interrupt More...
 
#define udd_disable_nak_out_interrupt(ep)   USBC_EP_REG_CLR(UECON,NAKOUTE,ep)
 disables NAK OUT interrupt More...
 
#define Is_udd_nak_out_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,NAKOUTE,ep)
 tests if NAK OUT interrupt is enabled More...
 
#define Is_udd_nak_in(ep)   USBC_EP_TST_BITS(UESTA,NAKINI,ep)
 tests if NAK IN received More...
 
#define udd_ack_nak_in(ep)   USBC_EP_REG_CLR(UESTA,NAKINI,ep)
 acks NAK IN received More...
 
#define udd_raise_nak_in(ep)   USBC_EP_REG_SET(UESTA,NAKINI,ep)
 raises NAK IN received More...
 
#define udd_enable_nak_in_interrupt(ep)   USBC_EP_REG_SET(UECON,NAKINE,ep)
 enables NAK IN interrupt More...
 
#define udd_disable_nak_in_interrupt(ep)   USBC_EP_REG_CLR(UECON,NAKINE,ep)
 disables NAK IN interrupt More...
 
#define Is_udd_nak_in_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,NAKINE,ep)
 tests if NAK IN interrupt is enabled More...
 
#define udd_ack_overflow_interrupt(ep)   USBC_EP_REG_CLR(UESTA,OVERFI,ep)
 acks endpoint isochronous overflow interrupt More...
 
#define udd_raise_overflow_interrupt(ep)   USBC_EP_REG_SET(UESTA,OVERFI,ep)
 raises endpoint isochronous overflow interrupt More...
 
#define Is_udd_overflow(ep)   USBC_EP_TST_BITS(UESTA,OVERFI,ep)
 tests if an overflow occurs More...
 
#define udd_enable_overflow_interrupt(ep)   USBC_EP_REG_SET(UECON,OVERFE,ep)
 enables overflow interrupt More...
 
#define udd_disable_overflow_interrupt(ep)   USBC_EP_REG_CLR(UECON,OVERFE,ep)
 disables overflow interrupt More...
 
#define Is_udd_overflow_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,OVERFE,ep)
 tests if overflow interrupt is enabled More...
 
#define udd_ack_underflow_interrupt(ep)   USBC_EP_REG_CLR(UESTA,UNDERFI,ep)
 acks endpoint isochronous underflow interrupt More...
 
#define udd_raise_underflow_interrupt(ep)   USBC_EP_REG_SET(UESTA,UNDERFI,ep)
 raises endpoint isochronous underflow interrupt More...
 
#define Is_udd_underflow(ep)   USBC_EP_TST_BITS(UESTA,UNDERFI,ep)
 tests if an underflow occurs More...
 
#define udd_enable_underflow_interrupt(ep)   USBC_EP_REG_SET(UECON,RXSTPE,ep)
 enables underflow interrupt More...
 
#define udd_disable_underflow_interrupt(ep)   USBC_EP_REG_CLR(UECON,RXSTPE,ep)
 disables underflow interrupt More...
 
#define Is_udd_underflow_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,RXSTPE,ep)
 tests if underflow interrupt is enabled More...
 
#define Is_udd_crc_error(ep)   USBC_EP_TST_BITS(UESTA,STALLEDI,ep)
 tests if CRC ERROR ISO OUT detected More...
 
#define udd_ack_crc_error(ep)   USBC_EP_REG_CLR(UESTA,STALLEDI,ep)
 acks CRC ERROR ISO OUT detected More...
 
#define udd_raise_crc_error(ep)   USBC_EP_REG_SET(UESTA,STALLEDI,ep)
 raises CRC ERROR ISO OUT detected More...
 
#define udd_enable_crc_error_interrupt(ep)   USBC_EP_REG_SET(UECON,STALLEDE,ep)
 enables CRC ERROR ISO OUT detected interrupt More...
 
#define udd_disable_crc_error_interrupt(ep)   USBC_EP_REG_CLR(UECON,STALLEDE,ep)
 disables CRC ERROR ISO OUT detected interrupt More...
 
#define Is_udd_crc_error_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,STALLEDE,ep)
 tests if CRC ERROR ISO OUT detected interrupt is enabled More...
 
USBC Device control endpoint banks

These macros control the endpoint banks.

#define udd_ack_fifocon(ep)   USBC_EP_REG_CLR(UECON,FIFOCON,ep)
 
#define Is_udd_fifocon(ep)   USBC_EP_TST_BITS(UECON,FIFOCON,ep)
 
#define udd_disable_nyet(ep)   USBC_EP_REG_SET(UECON,NYETDIS,ep)
 
#define udd_enable_nyet(ep)   USBC_EP_REG_CLR(UECON,NYETDIS,ep)
 
#define udd_enable_busy_bank0(ep)   USBC_EP_REG_SET(UECON,BUSY0,ep)
 
#define udd_disable_busy_bank0(ep)   USBC_EP_REG_CLR(UECON,BUSY0,ep)
 
#define udd_enable_busy_bank1(ep)   USBC_EP_REG_SET(UECON,BUSY1,ep)
 
#define udd_disable_busy_bank1(ep)   USBC_EP_REG_CLR(UECON,BUSY1,ep)
 
#define udd_nb_busy_bank(ep)   USBC_EP_RD_BITFIELD(UESTA,NBUSYBK,ep)
 
#define udd_current_bank(ep)   USBC_EP_RD_BITFIELD(UESTA,CURRBK,ep)
 
#define udd_kill_last_in_bank(ep)   USBC_EP_REG_SET(UECON,KILLBK,ep)
 
#define Is_udd_last_in_bank_killed(ep)   USBC_EP_TST_BITS(UECON,KILLBK,ep)
 
#define udd_force_bank_interrupt(ep)   USBC_EP_REG_SET(UESTA,NBUSYBK,ep)
 
#define udd_unforce_bank_interrupt(ep)   USBC_EP_REG_SET(UESTA,NBUSYBK,ep)
 
#define udd_enable_bank_interrupt(ep)   USBC_EP_REG_SET(UECON,NBUSYBKE,ep)
 
#define udd_disable_bank_interrupt(ep)   USBC_EP_REG_CLR(UECON,NBUSYBKE,ep)
 
#define Is_udd_bank_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,NBUSYBKE,ep)
 
#define Is_udd_short_packet(ep)   USBC_EP_TST_BITS(UESTA,SHORTPACKETI,ep)
 
#define udd_ack_short_packet(ep)   USBC_EP_REG_CLR(UESTA,SHORTPACKETI,ep)
 
#define udd_raise_short_packet(ep)   USBC_EP_REG_SET(UESTA,SHORTPACKETI,ep)
 
#define udd_enable_short_packet_interrupt(ep)   USBC_EP_REG_SET(UECON,SHORTPACKETE,ep)
 
#define udd_disable_short_packet_interrupt(ep)   USBC_EP_REG_CLR(UECON,SHORTPACKETE,ep)
 
#define Is_udd_short_packet_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,SHORTPACKETE,ep)
 
USBC Device control endpoint transfer

These macros control the endpoint transfers.

#define Is_udd_setup_received(ep)   USBC_EP_TST_BITS(UESTA,RXSTPI,ep)
 
#define udd_ack_setup_received(ep)   USBC_EP_REG_CLR(UESTA,RXSTPI,ep)
 
#define udd_raise_setup_received(ep)   USBC_EP_REG_SET(UESTA,RXSTPI,ep)
 
#define udd_enable_setup_received_interrupt(ep)   USBC_EP_REG_SET(UECON,RXSTPE,ep)
 
#define udd_disable_setup_received_interrupt(ep)   USBC_EP_REG_CLR(UECON,RXSTPE,ep)
 
#define Is_udd_setup_received_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,RXSTPE,ep)
 
#define Is_udd_out_received(ep)   USBC_EP_TST_BITS(UESTA,RXOUTI,ep)
 
#define udd_ack_out_received(ep)   USBC_EP_REG_CLR(UESTA,RXOUTI,ep)
 
#define udd_raise_out_received(ep)   USBC_EP_REG_SET(UESTA,RXOUTI,ep)
 
#define udd_enable_out_received_interrupt(ep)   USBC_EP_REG_SET(UECON,RXOUTE,ep)
 
#define udd_disable_out_received_interrupt(ep)   USBC_EP_REG_CLR(UECON,RXOUTE,ep)
 
#define Is_udd_out_received_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,RXOUTE,ep)
 
#define Is_udd_in_send(ep)   USBC_EP_TST_BITS(UESTA,TXINI,ep)
 
#define udd_ack_in_send(ep)   USBC_EP_REG_CLR(UESTA,TXINI,ep)
 
#define udd_raise_in_send(ep)   USBC_EP_REG_SET(UESTA,TXINI,ep)
 
#define udd_enable_in_send_interrupt(ep)   USBC_EP_REG_SET(UECON,TXINE,ep)
 
#define udd_disable_in_send_interrupt(ep)   USBC_EP_REG_CLR(UECON,TXINE,ep)
 
#define Is_udd_in_send_interrupt_enabled(ep)   USBC_EP_TST_BITS(UECON,TXINE,ep)
 
USB Device endpoints descriptor table management
#define udd_udesc_set_buf0_addr(ep, buf)   udd_g_ep_table[ep*2].endpoint_pipe_address = buf
 
#define udd_udesc_rst_buf0_size(ep)   udd_g_ep_table[ep*2].SIZES.multi_packet_size = 0
 
#define udd_udesc_get_buf0_size(ep)   udd_g_ep_table[ep*2].SIZES.multi_packet_size
 
#define udd_udesc_set_buf0_size(ep, size)   udd_g_ep_table[ep*2].SIZES.multi_packet_size = size
 
#define udd_udesc_rst_buf0_ctn(ep)   udd_g_ep_table[ep*2].SIZES.byte_count = 0
 
#define udd_udesc_get_buf0_ctn(ep)   udd_g_ep_table[ep*2].SIZES.byte_count
 
#define udd_udesc_set_buf0_ctn(ep, size)   udd_g_ep_table[ep*2].SIZES.byte_count = size
 
#define udd_udesc_set_buf0_autozlp(ep, val)   udd_g_ep_table[ep*2].SIZES.auto_zlp = val
 
#define UDD_ENDPOINT_MAX_TRANS   ((32*1024)-1)
 

#define Is_udd_address_enabled ( )    USBC_TST_BITS(UDCON,ADDEN)
#define Is_udd_bank_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,NBUSYBKE,ep)
#define Is_udd_crc_error (   ep)    USBC_EP_TST_BITS(UESTA,STALLEDI,ep)

tests if CRC ERROR ISO OUT detected

#define Is_udd_crc_error_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,STALLEDE,ep)

tests if CRC ERROR ISO OUT detected interrupt is enabled

#define Is_udd_data_toggle_reset (   ep)    USBC_EP_TST_BITS(UECON,RSTDT,ep)
#define Is_udd_endpoint_enabled (   ep)    (Tst_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))
#define Is_udd_endpoint_in (   ep)    USBC_EP_TST_BITS(UECFG,EPDIR,ep)

Referenced by udd_ep_abort(), and udd_ep_interrupt().

#define Is_udd_endpoint_interrupt (   ep)    (Tst_bits(USBC->USBC_UDINT, USBC_UDINT_EP0INT << (ep)))
#define Is_udd_endpoint_interrupt_enabled (   ep)    (Tst_bits(USBC->USBC_UDINTE, USBC_UDINTE_EP0INTE << (ep)))

Referenced by udd_ep_interrupt().

#define Is_udd_endpoint_stall_requested (   ep)    USBC_EP_TST_BITS(UECON,STALLRQ,ep)

tests if STALL handshake request is running

Referenced by udd_ep_clear_halt(), udd_ep_is_halted(), udd_ep_run(), and udd_ep_wait_stall_clear().

#define Is_udd_endpoint_type_bulk (   ep)    (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_BULK)
#define Is_udd_endpoint_type_control (   ep)    (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_CONTROL)
#define Is_udd_endpoint_type_int (   ep)    (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_INTERRUPT)
#define Is_udd_endpoint_type_iso (   ep)    (USBC_EP_RD_BITS(UECFG,EPTYPE,ep) == USBC_UECFG0_EPTYPE_ISOCHRONOUS)
#define Is_udd_fifocon (   ep)    USBC_EP_TST_BITS(UECON,FIFOCON,ep)
#define Is_udd_global_nak_enabled ( )    USBC_TST_BITS(UDCON,GNAK)
#define Is_udd_in_send (   ep)    USBC_EP_TST_BITS(UESTA,TXINI,ep)
#define Is_udd_in_send_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,TXINE,ep)

Referenced by udd_ctrl_interrupt().

#define Is_udd_last_in_bank_killed (   ep)    USBC_EP_TST_BITS(UECON,KILLBK,ep)
#define Is_udd_nak_in (   ep)    USBC_EP_TST_BITS(UESTA,NAKINI,ep)

tests if NAK IN received

Referenced by udd_ctrl_interrupt().

#define Is_udd_nak_in_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,NAKINE,ep)

tests if NAK IN interrupt is enabled

#define Is_udd_nak_out (   ep)    USBC_EP_TST_BITS(UESTA,NAKOUTI,ep)

tests if NAK OUT received

Referenced by udd_ctrl_interrupt().

#define Is_udd_nak_out_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,NAKOUTE,ep)

tests if NAK OUT interrupt is enabled

#define Is_udd_out_received (   ep)    USBC_EP_TST_BITS(UESTA,RXOUTI,ep)
#define Is_udd_out_received_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,RXOUTE,ep)
#define Is_udd_overflow (   ep)    USBC_EP_TST_BITS(UESTA,OVERFI,ep)

tests if an overflow occurs

#define Is_udd_overflow_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,OVERFE,ep)

tests if overflow interrupt is enabled

#define Is_udd_ram_access_error (   ep)    USBC_EP_TST_BITS(UESTA,RAMACCERI,ep)

tests if a RAM access error occur

Referenced by udd_ep_free().

#define Is_udd_resetting_endpoint (   ep)    (!Is_udd_endpoint_enabled())
#define Is_udd_setup_received (   ep)    USBC_EP_TST_BITS(UESTA,RXSTPI,ep)

Referenced by udd_ctrl_interrupt().

#define Is_udd_setup_received_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,RXSTPE,ep)
#define Is_udd_short_packet (   ep)    USBC_EP_TST_BITS(UESTA,SHORTPACKETI,ep)
#define Is_udd_short_packet_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,SHORTPACKETE,ep)
#define Is_udd_stall (   ep)    USBC_EP_TST_BITS(UESTA,STALLEDI,ep)

tests if STALL sent

Referenced by udd_ep_clear_halt().

#define Is_udd_stall_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,STALLEDE,ep)

tests if STALL sent interrupt is enabled

#define Is_udd_underflow (   ep)    USBC_EP_TST_BITS(UESTA,UNDERFI,ep)

tests if an underflow occurs

#define Is_udd_underflow_interrupt_enabled (   ep)    USBC_EP_TST_BITS(UECON,RXSTPE,ep)

tests if underflow interrupt is enabled

#define udd_ack_crc_error (   ep)    USBC_EP_REG_CLR(UESTA,STALLEDI,ep)

acks CRC ERROR ISO OUT detected

#define udd_ack_fifocon (   ep)    USBC_EP_REG_CLR(UECON,FIFOCON,ep)

Referenced by udd_ep_trans_done().

#define udd_ack_in_send (   ep)    USBC_EP_REG_CLR(UESTA,TXINI,ep)
#define udd_ack_nak_in (   ep)    USBC_EP_REG_CLR(UESTA,NAKINI,ep)
#define udd_ack_nak_out (   ep)    USBC_EP_REG_CLR(UESTA,NAKOUTI,ep)

acks NAK OUT received

Referenced by udd_ctrl_interrupt(), and udd_ctrl_send_zlp_in().

#define udd_ack_out_received (   ep)    USBC_EP_REG_CLR(UESTA,RXOUTI,ep)
#define udd_ack_overflow_interrupt (   ep)    USBC_EP_REG_CLR(UESTA,OVERFI,ep)

acks endpoint isochronous overflow interrupt

#define udd_ack_setup_received (   ep)    USBC_EP_REG_CLR(UESTA,RXSTPI,ep)

Referenced by udd_ctrl_setup_received().

#define udd_ack_short_packet (   ep)    USBC_EP_REG_CLR(UESTA,SHORTPACKETI,ep)
#define udd_ack_stall (   ep)    USBC_EP_REG_CLR(UESTA,STALLEDI,ep)

acks STALL sent

Referenced by udd_ep_clear_halt().

#define udd_ack_underflow_interrupt (   ep)    USBC_EP_REG_CLR(UESTA,UNDERFI,ep)

acks endpoint isochronous underflow interrupt

#define udd_configure_address (   addr)    USBC_WR_BITFIELD(UDCON,UADD,addr)
#define udd_configure_endpoint (   ep,
  type,
  dir,
  size,
  bank 
)
Value:
(\
Wr_bits(USBC_ARRAY(UECFG0,ep), (uint32_t)USBC_UECFG0_EPTYPE_Msk |\
USBC_UECFG0_EPDIR |\
USBC_UECFG0_EPSIZE_Msk |\
USBC_UECFG0_EPBK, \
USBC_UECFG0_EPTYPE(type) |\
dir |\
( (uint32_t)udd_format_endpoint_size(size) << USBC_UECFG0_EPSIZE_Pos) |\
bank)\
)
#define udd_format_endpoint_size(size)
Bounds given integer size to allowed range and rounds it up to the nearest available greater size...
Definition: usbc_device.h:296
#define Wr_bits(lvalue, mask, bits)
Writes the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:493
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234

configures selected endpoint in one step

Parameters
ependpoint number
typeUSB_EP_TYPE_XXXX
dirUSBC_UECFGn_EPDIR_XX
size8 ~ 1024
bankUSBC_UECFGn_EPBK_XXXXX

Referenced by udd_ep_alloc(), and udd_reset_ep_ctrl().

#define udd_configure_endpoint_bank (   ep,
  bank 
)    USBC_EP_WR_BITS(UECFG,EPBK,ep,bank)
#define udd_configure_endpoint_direction (   ep,
  dir 
)    USBC_EP_WR_BITS(UECFG,EPDIR,ep,dir)
#define udd_configure_endpoint_size (   ep,
  size 
)    (USBC_EP_WR_BITFIELD(UECFG,EPSIZE,ep,udd_format_endpoint_size(size)))
#define udd_configure_endpoint_type (   ep,
  type 
)    USBC_EP_WR_BITS(UECFG,EPTYPE,ep,type)
#define udd_current_bank (   ep)    USBC_EP_RD_BITFIELD(UESTA,CURRBK,ep)
#define udd_data_toggle (   ep)    USBC_EP_RD_BITFIELD(UESTA,DTSEQ,ep)
#define udd_disable_address ( )    USBC_CLR_BITS(UDCON,ADDEN)

Referenced by udd_set_address().

#define udd_disable_bank_interrupt (   ep)    USBC_EP_REG_CLR(UECON,NBUSYBKE,ep)
#define udd_disable_busy_bank0 (   ep)    USBC_EP_REG_CLR(UECON,BUSY0,ep)
#define udd_disable_busy_bank1 (   ep)    USBC_EP_REG_CLR(UECON,BUSY1,ep)
#define udd_disable_crc_error_interrupt (   ep)    USBC_EP_REG_CLR(UECON,STALLEDE,ep)

disables CRC ERROR ISO OUT detected interrupt

#define udd_disable_endpoint (   ep)    (Clr_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))

Referenced by udd_ep_free().

#define udd_disable_endpoint_interrupt (   ep)    (USBC->USBC_UDINTECLR = USBC_UDINTECLR_EP0INTEC << (ep))

Referenced by udd_ep_abort(), and udd_ep_trans_done().

#define udd_disable_endpoints ( )    (Clr_bits(USBC->USBC_UERST, (1 << USBC_EPT_NBR) - 1))
#define udd_disable_global_nak ( )    USBC_CLR_BITS(UDCON,GNAK)
#define udd_disable_in_send_interrupt (   ep)    USBC_EP_REG_CLR(UECON,TXINE,ep)

Referenced by udd_ctrl_in_sent(), and udd_ctrl_init().

#define udd_disable_nak_in_interrupt (   ep)    USBC_EP_REG_CLR(UECON,NAKINE,ep)

disables NAK IN interrupt

Referenced by udd_ctrl_interrupt().

#define udd_disable_nak_out_interrupt (   ep)    USBC_EP_REG_CLR(UECON,NAKOUTE,ep)

disables NAK OUT interrupt

Referenced by udd_ctrl_interrupt().

#define udd_disable_nyet (   ep)    USBC_EP_REG_SET(UECON,NYETDIS,ep)

Referenced by udd_ep_alloc().

#define udd_disable_out_received_interrupt (   ep)    USBC_EP_REG_CLR(UECON,RXOUTE,ep)
#define udd_disable_overflow_interrupt (   ep)    USBC_EP_REG_CLR(UECON,OVERFE,ep)

disables overflow interrupt

#define udd_disable_setup_received_interrupt (   ep)    USBC_EP_REG_CLR(UECON,RXSTPE,ep)
#define udd_disable_short_packet_interrupt (   ep)    USBC_EP_REG_CLR(UECON,SHORTPACKETE,ep)
#define udd_disable_stall_handshake (   ep)    USBC_EP_REG_CLR(UECON,STALLRQ,ep)

disables the STALL handshake

Referenced by udd_ep_clear_halt().

#define udd_disable_stall_interrupt (   ep)    USBC_EP_REG_CLR(UECON,STALLEDE,ep)

disables STALL sent interrupt

#define udd_disable_underflow_interrupt (   ep)    USBC_EP_REG_CLR(UECON,RXSTPE,ep)

disables underflow interrupt

#define udd_enable_address ( )    USBC_SET_BITS(UDCON,ADDEN)
#define udd_enable_bank_interrupt (   ep)    USBC_EP_REG_SET(UECON,NBUSYBKE,ep)
#define udd_enable_busy_bank0 (   ep)    USBC_EP_REG_SET(UECON,BUSY0,ep)
#define udd_enable_busy_bank1 (   ep)    USBC_EP_REG_SET(UECON,BUSY1,ep)
#define udd_enable_crc_error_interrupt (   ep)    USBC_EP_REG_SET(UECON,STALLEDE,ep)

enables CRC ERROR ISO OUT detected interrupt

#define udd_enable_endpoint (   ep)    (Set_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))

Referenced by udd_ep_alloc(), and udd_reset_ep_ctrl().

#define udd_enable_endpoint_interrupt (   ep)    (USBC->USBC_UDINTESET = USBC_UDINTESET_EP0INTES << (ep))
#define udd_enable_global_nak ( )    USBC_SET_BITS(UDCON,GNAK)
#define udd_enable_in_send_interrupt (   ep)    USBC_EP_REG_SET(UECON,TXINE,ep)
#define udd_enable_nak_in_interrupt (   ep)    USBC_EP_REG_SET(UECON,NAKINE,ep)

enables NAK IN interrupt

Referenced by udd_ctrl_out_received(), udd_ctrl_send_zlp_out(), and udd_ctrl_setup_received().

#define udd_enable_nak_out_interrupt (   ep)    USBC_EP_REG_SET(UECON,NAKOUTE,ep)

enables NAK OUT interrupt

Referenced by udd_ctrl_send_zlp_in().

#define udd_enable_nyet (   ep)    USBC_EP_REG_CLR(UECON,NYETDIS,ep)
#define udd_enable_out_received_interrupt (   ep)    USBC_EP_REG_SET(UECON,RXOUTE,ep)
#define udd_enable_overflow_interrupt (   ep)    USBC_EP_REG_SET(UECON,OVERFE,ep)

enables overflow interrupt

#define udd_enable_setup_received_interrupt (   ep)    USBC_EP_REG_SET(UECON,RXSTPE,ep)

Referenced by udd_reset_ep_ctrl().

#define udd_enable_short_packet_interrupt (   ep)    USBC_EP_REG_SET(UECON,SHORTPACKETE,ep)
#define udd_enable_stall_handshake (   ep)    USBC_EP_REG_SET(UECON,STALLRQ,ep)

enables the STALL handshake

Referenced by udd_ctrl_overflow(), udd_ctrl_stall_data(), udd_ctrl_underflow(), and udd_ep_set_halt().

#define udd_enable_stall_interrupt (   ep)    USBC_EP_REG_SET(UECON,STALLEDE,ep)

enables STALL sent interrupt

#define udd_enable_underflow_interrupt (   ep)    USBC_EP_REG_SET(UECON,RXSTPE,ep)

enables underflow interrupt

#define UDD_ENDPOINT_MAX_TRANS   ((32*1024)-1)

Referenced by udd_ep_trans_done().

#define udd_force_bank_interrupt (   ep)    USBC_EP_REG_SET(UESTA,NBUSYBK,ep)
#define udd_format_endpoint_size (   size)    (32 - clz(((uint32_t)Min(Max(size, 8), 1024) << 1) - 1) - 1 - 3)

Bounds given integer size to allowed range and rounds it up to the nearest available greater size, then applies register format of USBC controller for endpoint size bit-field.

#define udd_get_configured_address ( )    USBC_RD_BITFIELD(UDCON,UADD)

Referenced by udd_getaddress().

#define udd_get_endpoint_bank (   ep)    USBC_EP_RD_BITS(UECFG,EPBK,ep)
#define udd_get_endpoint_direction (   ep)    USBC_EP_RD_BITS(UECFG,EPDIR,ep)
#define udd_get_endpoint_size (   ep)    (8 << USBC_EP_RD_BITFIELD(UECFG,EPSIZE,ep))

Referenced by udd_ep_run(), and udd_ep_trans_done().

#define udd_get_endpoint_type (   ep)    USBC_EP_RD_BITS(UECFG,EPTYPE,ep)

Referenced by udd_ep_run().

#define udd_get_interrupt_endpoint_number ( )
Value:
(ctz(((USBC->USBC_UDINT >> USBC_UDINT_EP0INT_Pos) &\
(USBC->USBC_UDINTE >> USBC_UDINT_EP0INT_Pos)) |\
(1 << USBC_EPT_NBR)))
#define ctz(u)
Counts the trailing zero bits of the given value considered as a 32-bit integer.
Definition: compiler.h:621
#define USBC_UDINT_EP0INT_Pos
Definition: usbc_device.h:355
#define udd_kill_last_in_bank (   ep)    USBC_EP_REG_SET(UECON,KILLBK,ep)
#define udd_nb_busy_bank (   ep)    USBC_EP_RD_BITFIELD(UESTA,NBUSYBK,ep)

Referenced by udd_ep_trans_done().

#define udd_raise_crc_error (   ep)    USBC_EP_REG_SET(UESTA,STALLEDI,ep)

raises CRC ERROR ISO OUT detected

#define udd_raise_in_send (   ep)    USBC_EP_REG_SET(UESTA,TXINI,ep)
#define udd_raise_nak_in (   ep)    USBC_EP_REG_SET(UESTA,NAKINI,ep)

raises NAK IN received

#define udd_raise_nak_out (   ep)    USBC_EP_REG_SET(UESTA,NAKOUTI,ep)

raises NAK OUT received

#define udd_raise_out_received (   ep)    USBC_EP_REG_SET(UESTA,RXOUTI,ep)
#define udd_raise_overflow_interrupt (   ep)    USBC_EP_REG_SET(UESTA,OVERFI,ep)

raises endpoint isochronous overflow interrupt

#define udd_raise_setup_received (   ep)    USBC_EP_REG_SET(UESTA,RXSTPI,ep)
#define udd_raise_short_packet (   ep)    USBC_EP_REG_SET(UESTA,SHORTPACKETI,ep)
#define udd_raise_stall (   ep)    USBC_EP_REG_SET(UESTA,STALLEDI,ep)

raises STALL sent

#define udd_raise_underflow_interrupt (   ep)    USBC_EP_REG_SET(UESTA,UNDERFI,ep)

raises endpoint isochronous underflow interrupt

#define udd_reset_data_toggle (   ep)    USBC_EP_REG_SET(UECON,RSTDT,ep)

Referenced by udd_ep_clear_halt().

#define udd_reset_endpoint (   ep)
Value:
(Clr_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)),\
Set_bits(USBC->USBC_UERST, USBC_UERST_EPEN0 << (ep)))
#define Clr_bits(lvalue, mask)
Clears the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:512
#define Set_bits(lvalue, mask)
Sets the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:521
#define udd_udesc_get_buf0_ctn (   ep)    udd_g_ep_table[ep*2].SIZES.byte_count
#define udd_udesc_get_buf0_size (   ep)    udd_g_ep_table[ep*2].SIZES.multi_packet_size

Referenced by udd_ep_trans_done().

#define udd_udesc_rst_buf0_ctn (   ep)    udd_g_ep_table[ep*2].SIZES.byte_count = 0
#define udd_udesc_rst_buf0_size (   ep)    udd_g_ep_table[ep*2].SIZES.multi_packet_size = 0
#define udd_udesc_set_buf0_addr (   ep,
  buf 
)    udd_g_ep_table[ep*2].endpoint_pipe_address = buf
#define udd_udesc_set_buf0_autozlp (   ep,
  val 
)    udd_g_ep_table[ep*2].SIZES.auto_zlp = val

Referenced by udd_ep_trans_done().

#define udd_udesc_set_buf0_ctn (   ep,
  size 
)    udd_g_ep_table[ep*2].SIZES.byte_count = size
#define udd_udesc_set_buf0_size (   ep,
  size 
)    udd_g_ep_table[ep*2].SIZES.multi_packet_size = size

Referenced by udd_ep_trans_done().

#define udd_unforce_bank_interrupt (   ep)    USBC_EP_REG_SET(UESTA,NBUSYBK,ep)
#define USBC_ARRAY (   reg,
  index 
)    (((volatile uint32_t*)(&USBC->TPASTE2(USBC_,reg)))[index])

Generic macro for USBC registers that can be arrayed.

#define USBC_EP_CLR_BITS (   reg,
  bit,
  ep 
)
Value:
TPASTE5(USBC_,reg,0_,bit,C)))
#define Clr_bits(lvalue, mask)
Clears the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:512
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_RD_BITFIELD (   reg,
  bit,
  ep 
)
Value:
TPASTE5(USBC_,reg,0_,bit,_Msk)))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define Rd_bitfield(value, mask)
Reads the bit-field of a value specified by a given bit-mask.
Definition: compiler.h:539
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_RD_BITS (   reg,
  bit,
  ep 
)
Value:
(Rd_bits(USBC_ARRAY(TPASTE2(reg,0),ep),\
TPASTE5(USBC_,reg,0_,bit,_Msk)))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define Rd_bits(value, mask)
Reads the bits of a value specified by a given bit-mask.
Definition: compiler.h:483
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_REG_CLR (   reg,
  bit,
  ep 
)
Value:
(USBC_ARRAY(TPASTE2(reg,0CLR),ep) \
= TPASTE5(USBC_,reg,0CLR_,bit,C))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_REG_SET (   reg,
  bit,
  ep 
)
Value:
(USBC_ARRAY(TPASTE2(reg,0SET),ep) \
= TPASTE5(USBC_,reg,0SET_,bit,S))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_SET_BITS (   reg,
  bit,
  ep 
)
Value:
TPASTE5(USBC_,reg,0_,bit,S)))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define Set_bits(lvalue, mask)
Sets the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:521
#define USBC_EP_TST_BITS (   reg,
  bit,
  ep 
)
Value:
TPASTE4(USBC_,reg,0_,bit)))
#define Tst_bits(value, mask)
Tests the bits of a value specified by a given bit-mask.
Definition: compiler.h:503
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE4(a, b, c, d)
Definition: tpaste.h:61
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_EP_WR_BITFIELD (   reg,
  bit,
  ep,
  value 
)
Value:
TPASTE5(USBC_,reg,0_,bit,_Msk), value))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define Wr_bitfield(lvalue, mask, bitfield)
Writes the bit-field of a C lvalue specified by a given bit-mask.
Definition: compiler.h:549
#define USBC_EP_WR_BITS (   reg,
  bit,
  ep,
  value 
)
Value:
(Wr_bits(USBC_ARRAY(TPASTE2(reg,0),ep),\
TPASTE5(USBC_,reg,0_,bit,_Msk), value))
#define TPASTE2(a, b)
Definition: tpaste.h:59
#define Wr_bits(lvalue, mask, bits)
Writes the bits of a C lvalue specified by a given bit-mask.
Definition: compiler.h:493
#define TPASTE5(a, b, c, d, e)
Definition: tpaste.h:62
#define USBC_ARRAY(reg, index)
Generic macro for USBC registers that can be arrayed.
Definition: usbc_device.h:234
#define USBC_UDINT_EP0INT_Pos   12