Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_UART_CONSOLE
 Define to avoid disabling the watchdog at startup. More...
 
#define CONF_BOARD_USB_PORT
 USB pins are used. More...
 
#define CONSOLE_UART_ID   ID_UART
 USART Hw ID used by the console (UART). More...
 

#define CONF_BOARD_UART_CONSOLE

Define to avoid disabling the watchdog at startup.

Enable COM Port.

#define CONF_BOARD_USB_PORT

USB pins are used.

#define CONSOLE_UART_ID   ID_UART

USART Hw ID used by the console (UART).