USB configurations.
#include <usb.h>
Data Fields | |
bool | run_in_standby |
When true the module is enabled during standby. More... | |
bool | select_host_mode |
true for host, false for device. More... | |
enum gclk_generator | source_generator |
Generic Clock Generator source channel. More... | |
enum usb_speed | speed_mode |
Speed mode. More... | |
bool usb_config::run_in_standby |
When true
the module is enabled during standby.
Referenced by usb_get_config_defaults(), and usb_init().
bool usb_config::select_host_mode |
true
for host, false
for device.
Referenced by usb_get_config_defaults(), and usb_init().
enum gclk_generator usb_config::source_generator |
Generic Clock Generator source channel.
Referenced by udd_enable(), usb_get_config_defaults(), and usb_init().
enum usb_speed usb_config::speed_mode |
Speed mode.
Referenced by usb_get_config_defaults(), and usb_init().