Structures and functions required by UDC.
void udi_hid_mouse_disable |
( |
void |
| ) |
|
bool udi_hid_mouse_enable |
( |
void |
| ) |
|
uint8_t udi_hid_mouse_getsetting |
( |
void |
| ) |
|
bool udi_hid_mouse_setup |
( |
void |
| ) |
|
Global structure which contains standard UDI API for UDC.
Global structure which contains standard UDI API for UDC.
Initial value:= {
.sof_notify = NULL,
}
bool udi_hid_mouse_setup(void)
Definition: udi_hid_mouse.c:213
void udi_hid_mouse_disable(void)
Definition: udi_hid_mouse.c:207
unsigned char bool
Definition: compiler.h:201
bool udi_hid_mouse_enable(void)
Definition: udi_hid_mouse.c:195
uint8_t udi_hid_mouse_getsetting(void)
Definition: udi_hid_mouse.c:222
Global structure which contains standard UDI interface for UDC.
Global structure which contains standard UDI API for UDC.