Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*board.hStandard board header file
o*ccp.hConfiguration Change Protection write functions
o*clz_ctz.hCLZ/CTZ C implementation
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hChip-specific system clock manager configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb.hUSB configuration file
o*genclk.hGeneric clock management
o*gpio.hCommon GPIO API
o*init.cSTK600 with RC100X routing board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*xmega/ioport.hXMEGA architecture specific IOPORT service implementation header file
o*ioport_compat.cXMEGA legacy IOPORT software compatibility driver interface
o*ioport_compat.hXMEGA legacy IOPORT software compatibility driver interface header file
o*led.hSTK600 board LEDs support package
o*main.cMain functions for Mouse example
o*main.hDeclaration of main function used by HID mouse example
o*mrepeat.hPreprocessor macro repeating utils
o*nvm.cNon Volatile Memory controller driver
o*nvm.hNon Volatile Memory controller driver
o*osc.hOscillator management
o*xmega/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*xmega/pll.hChip-specific PLL management functions
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*sleep.hSleep controller driver
o*sleepmgr.cSleep manager
o*sleepmgr.hSleep manager
o*xmega/sleepmgr.hAVR XMEGA Sleep manager implementation
o*status_codes.hStatus code definitions
o*stk600_rc100x.hSTK600 with the RC100X routing card board header file
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*xmega/sysclk.hChip-specific system clock management functions
o*tpaste.hPreprocessor token pasting utils
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_hid.cUSB Device Human Interface Device (HID) interface
o*udi_hid.hUSB Device Human Interface Device (HID) interface definitions
o*udi_hid_mouse.cUSB Device Human Interface Device (HID) mouse interface
o*udi_hid_mouse.hUSB Device Human Interface Device (HID) mouse interface
o*udi_hid_mouse_conf.hDefault HID mouse configuration for a USB Device with a single interface HID mouse
o*udi_hid_mouse_desc.cDefault descriptors for a USB Device with a single interface HID mouse
o*ui.cUser Interface
o*ui.hCommon User Interface for HID Mouse application
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_device.cUSB Device driver Compliance with common driver UDD
o*usb_device.hUSB Driver header file for XMEGA products including USB interface
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_hid.hUSB Human Interface Device (HID) protocol definitions
o*xmega_gpio.hCommon gpio data/structure for all AVR XMEGA implementations
\*xmega_reset_cause.hChip-specific reset cause functions