Human interface on STK600:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are linked with switches 7 (left), 6 (middle), 4 (right)
- Mouse moves are linked with switches 0 (right), 1 (left), 2 (down), 3 (up)
- All switches can be used to wakeup USB Host in remote wakeup mode.
Setup of STK600:
- LEDS connector is connected to PORTE
- SWITCHES are connected to PORTF