Board configuration.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_UART_CONSOLE |
Define to avoid disabling the watchdog at startup. More... | |
#define | CONF_BOARD_USB_PORT |
#define | CONF_BOARD_USB_VBUS_DETECT /* VBUS detect enabled */ |
#define | CONSOLE_UART_ID ID_UART0 |
USART Hw ID used by the console (UART0). More... | |
#define CONF_BOARD_UART_CONSOLE |
Define to avoid disabling the watchdog at startup.
Enable COM Port.
#define CONF_BOARD_USB_PORT |
#define CONF_BOARD_USB_VBUS_DETECT /* VBUS detect enabled */ |
#define CONSOLE_UART_ID ID_UART0 |
USART Hw ID used by the console (UART0).