Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCgenclk_configHardware representation of a set of generic clock parameters
oCpll_configHardware-specific representation of PLL configuration
oCs_interrupt_sourceDescribes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler
oCsam_uart_optOption list for UART peripheral initialization
oCsam_uotghs_dmach_tStructure for DMA registers in a channel
oCsam_uotghs_dmadesc_tStructure for DMA descriptor
oCsam_uotghs_uhdmach_tStructure for DMA registers in a channel
oCsam_uotghs_uhdmadesc_tStructure for DMA descriptor
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtLED_DESCRIPTOR
oCuart_config_optical
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_tStructure for USB Device Configuration Descriptor
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudd_ep_job_tStructure definition about job registered on an endpoint
oCudi_api_tUDI API
oCudi_hid_mouse_desc_tInterface descriptor structure for HID mouse
oCudi_hid_mouse_report_desc_tReport descriptor for HID mouse
oCuhc_device_tStructure to store device information
oCuhd_ctrl_request_tStructure to store the high level setup request
oCuhd_pipe_job_tStructure definition to store registered jobs on a pipe
oCuhi_api_tUHI API
oCuhi_hid_mouse_dev_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCuotghs_dma_control_tStructure for DMA control register
oCuotghs_dma_nextdesc_tAccess points to the UOTGHS device DMA memory map with arrayed registers
oCuotghs_dma_status_tStructure for DMA status register
oCuotghs_uhdma_control_tStructure for DMA control register
oCuotghs_uhdma_nextdesc_tAccess points to the UOTGHS host DMA memory map with arrayed registers
oCuotghs_uhdma_status_tStructure for DMA status register
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_hid_descriptor_tHID Descriptor
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
\Cusb_str_lgid_desc_t