Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
UOTGHS OTG Driver

UOTGHS low-level driver for OTG features.

Functions

void otg_dual_disable (void)
 Uninitialize the dual role This function is implemented in uotghs_host.c file. More...
 
bool otg_dual_enable (void)
 Initialize the dual role This function is implemented in uotghs_host.c file. More...
 

UOTGHS OTG ID pin management

The ID pin come from the USB OTG connector (A and B receptable) and allows to select the USB mode host or device.

The UOTGHS hardware can manage it automatically. This feature is optional. When USB_ID_GPIO is defined (in board.h), this feature is enabled.

#define otg_enable_id_pin()   (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))
 Enable external OTG_ID pin (listened to by USB) More...
 
#define otg_disable_id_pin()   (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))
 Disable external OTG_ID pin (ignored by USB) More...
 
#define Is_otg_id_pin_enabled()   (Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))
 Test if external OTG_ID pin enabled (listened to by USB) More...
 
#define otg_force_device_mode()   (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD), otg_disable_id_pin())
 Disable external OTG_ID pin and force device mode. More...
 
#define Is_otg_device_mode_forced()   (!Is_otg_id_pin_enabled() && Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD))
 Test if device mode is forced. More...
 
#define otg_force_host_mode()   (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD), otg_disable_id_pin())
 Disable external OTG_ID pin and force host mode. More...
 
#define Is_otg_host_mode_forced()   (!Is_otg_id_pin_enabled() && !Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD))
 Test if host mode is forced. More...
 

UOTGHS OTG ID pin interrupt management

These macros manage the ID pin interrupt

#define otg_enable_id_interrupt()   (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))
 
#define otg_disable_id_interrupt()   (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))
 
#define Is_otg_id_interrupt_enabled()   (Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))
 
#define Is_otg_id_device()   (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_ID))
 
#define Is_otg_id_host()   (!Is_otg_id_device())
 
#define otg_ack_id_transition()   (UOTGHS->UOTGHS_SCR = UOTGHS_SCR_IDTIC)
 
#define otg_raise_id_transition()   (UOTGHS->UOTGHS_SFR = UOTGHS_SFR_IDTIS)
 
#define Is_otg_id_transition()   (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_IDTI))
 

#define Is_otg_device_mode_forced ( )    (!Is_otg_id_pin_enabled() && Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD))

Test if device mode is forced.

Referenced by ISR().

#define Is_otg_host_mode_forced ( )    (!Is_otg_id_pin_enabled() && !Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD))

Test if host mode is forced.

#define Is_otg_id_device ( )    (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_ID))

Referenced by ISR(), and otg_dual_enable().

#define Is_otg_id_host ( )    (!Is_otg_id_device())

Referenced by uhd_enable().

#define Is_otg_id_interrupt_enabled ( )    (Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))
#define Is_otg_id_pin_enabled ( )    (Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))

Test if external OTG_ID pin enabled (listened to by USB)

#define Is_otg_id_transition ( )    (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_IDTI))

Referenced by ISR().

#define otg_ack_id_transition ( )    (UOTGHS->UOTGHS_SCR = UOTGHS_SCR_IDTIC)

Referenced by ISR(), and otg_dual_enable().

#define otg_disable_id_interrupt ( )    (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))

Referenced by otg_dual_disable().

#define otg_disable_id_pin ( )    (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))

Disable external OTG_ID pin (ignored by USB)

Referenced by uhd_enable().

#define otg_enable_id_interrupt ( )    (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_IDTE))

Referenced by otg_dual_enable().

#define otg_enable_id_pin ( )    (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIDE))

Enable external OTG_ID pin (listened to by USB)

#define otg_force_device_mode ( )    (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD), otg_disable_id_pin())

Disable external OTG_ID pin and force device mode.

#define otg_force_host_mode ( )    (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_UIMOD), otg_disable_id_pin())

Disable external OTG_ID pin and force host mode.

Referenced by uhd_enable().

#define otg_raise_id_transition ( )    (UOTGHS->UOTGHS_SFR = UOTGHS_SFR_IDTIS)

void otg_dual_disable ( void  )
bool otg_dual_enable ( void  )