Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ASF USB host HID mouse

Human interface on SAMV71-Xplained-Ultra :

Introduction

This example shows how to implement a USB host HID mouse on Atmel MCU with USB module. The application note AVR4953 provides information about this implementation.

Startup

After loading firmware, connect the board (EVKxx,Xplain,...) to a USB device mouse.

  • Led 1 is continuously on when a device is connected
  • Led 0 blinks when a HID mouse is enumerated and USB in idle mode
    • The blink is slow (1s) with low speed device
    • The blink is normal (0.5s) with full speed device
    • The blink is fast (0.25s) with high speed device
  • Led 1 is on when the mouse move or button is pressed
  • SW0 allows to enter the device in suspend mode with remote wakeup feature authorized
  • SW0 can be used to wakeup USB device in suspend mode

About example

The example uses the following module groups:

  • Basic modules: Startup, board, clock, interrupt, power management
  • USB host stack and HID modules:
    services/usb/
    services/usb/uhc/
    services/usb/class/hid/
    services/usb/class/hid/host/mouse/
  • Specific implementation:
    • main.c,
      initializes clock
      initializes interrupt
      manages UI
    • specific implementation for each target "./examples/product_board/":
      • conf_foo.h configuration of each module
      • ui.c implement of user's interface (buttons, leds)