Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*at45dbx.cManagement of the AT45DBX data flash driver through SPI
o*at45dbx.hManagement of the AT45DBX DataFlash component
o*at45dbx_hal_spi.hConnection of the AT45DBX DataFlash to SPI interface driver
o*at45dbx_mem.cCTRL_ACCESS interface for the AT45DBX data flash driver
o*at45dbx_mem.hCTRL_ACCESS interface for the AT45DBX data flash driver
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_access.hMemory access control configuration file
o*conf_at45dbx.h
o*conf_board.hBoard configuration
o*conf_clock.hChip-specific system clock manager configuration
o*conf_sd_mmc.hSD/MMC stack configuration file
o*conf_sleepmgr.hSleep manager configuration
o*conf_spi_master.hSpi Master configuration for spi example
o*conf_usb.hUSB configuration file
o*conf_virtual_mem.h
o*ctrl_access.c
o*ctrl_access.h
o*cycle_counter.h
o*delay.hCommon Delay Service
o*evk1100.h
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a0_a1/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.c
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*uc3/ioport.hUC3 architecture specific IOPORT service implementation header file
o*led.c
o*led.h
o*main.cMain functions for MSC example
o*main.hDeclaration of main function used by MSC example
o*memories_initialization_uc3.cInitialization of memories Specific AVR UC3 functions to initialize memories
o*mrepeat.h
o*osc.hOscillator management
o*uc3a0_a1/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a0_a1/pll.hChip-specific PLL definitions
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*sbc_protocol.hSCSI Block Commands
o*sd_mmc.cCommon SD/MMC stack
o*sd_mmc.hCommon SD/MMC stack header file
o*sd_mmc_mem.cCTRL_ACCESS interface for common SD/MMC stack
o*sd_mmc_mem.hCTRL_ACCESS interface for common SD/MMC stack
o*sd_mmc_protocol.hSD/MMC protocol definitions
o*sd_mmc_spi.cCommon SPI interface for SD/MMC stack
o*sd_mmc_spi.hCommon SPI interface for SD/MMC stack
o*sleep.hSleep mode access
o*sleepmgr.cAVR UC3 Sleep manager implementation
o*sleepmgr.hSleep manager
o*uc3/sleepmgr.hAVR UC3 Sleep manager implementation
o*spc_protocol.hSCSI Primary Commands
o*spi.c
o*spi.h
o*spi_master.c
o*spi_master.hSPI Master Mode management
o*uc3_spi/spi_master.h
o*status_codes.hStatus code definitions
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a0_a1/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_msc.cUSB Device Mass Storage Class (MSC) interface
o*udi_msc.hUSB Device Mass Storage Class (MSC) interface definitions
o*udi_msc_conf.hDefault MSC configuration for a USB Device with a single interface MSC
o*udi_msc_desc.cDefault descriptors for a USB Device with a single interface MSC
o*ui.cUser Interface
o*ui.hCommon User Interface for MSC application
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_msc.hUSB Mass Storage Class (MSC) protocol definitions
o*usbb_device.cUSB Device driver Compliance with common driver UDD
o*usbb_device.hUSBB Device Driver header file
o*usbb_otg.hUSBB OTG Driver header file
o*virtual_mem.cManagement of the virtual memory
\*virtual_mem.hManagement of the virtual memory