Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12345]
oUser InterfaceHuman interface on SAM3X-EK:
oVirtual Memory in RAMThe component manages a disk on a volatile memory (internal RAM)
oImplementation of SD/MMC/SDIO Stack
oPower Management Controller (PMC)
oUSB device descriptors for a single interfaceThe following structures provide the USB device descriptors required for USB Device with a single interface MSC
oPeripheral Parallel Input/Output (PIO) Controller
oxCoRoutineCreateCroutine
ovCoRoutineScheduleCroutine
ocrSTARTCroutine
ocrDELAYCroutine
ocrQUEUE_SEND
ocrQUEUE_RECEIVECroutine
ocrQUEUE_SEND_FROM_ISRCroutine
ocrQUEUE_RECEIVE_FROM_ISRCroutine
oEventGroupAn event group is a collection of bits to which an application can assign a meaning
oxMessageBufferCreateMessage_buffer.h
oxMessageBufferCreateStaticMessage_buffer.h
oxMessageBufferSendMessage_buffer.h
oxMessageBufferSendFromISRMessage_buffer.h
oxMessageBufferReceiveMessage_buffer.h
oxMessageBufferReceiveFromISRMessage_buffer.h
oxMessageBufferResetMessage_buffer.h
oxMessageBufferSpaceAvailableMessage_buffer.h
oxMessageBufferSendCompletedFromISRMessage_buffer.h
oxMessageBufferReceiveCompletedFromISRMessage_buffer.h
oxQueueCreateQueue
oxQueueCreateStaticQueue
oxQueueSendQueue
oxQueueOverwriteQueue
oxQueuePeekQueue
oxQueuePeekFromISRQueue
oxQueueReceiveQueue
ouxQueueMessagesWaitingQueue
ovQueueDeleteQueue
oxQueueSendFromISRQueue
oxQueueOverwriteFromISRQueue
oxQueueReceiveFromISRQueue
ovSemaphoreCreateBinarySemphr
oxSemaphoreCreateBinarySemphr
oxSemaphoreCreateBinaryStaticSemphr
oxSemaphoreTakeSemphr
oxSemaphoreTakeRecursiveSemphr
oxSemaphoreGiveSemphr
oxSemaphoreGiveRecursiveSemphr
oxSemaphoreGiveFromISRSemphr
oxSemaphoreCreateMutexSemphr
oxSemaphoreCreateMutexStaticSemphr
oxSemaphoreCreateRecursiveMutexSemphr
oxSemaphoreCreateRecursiveMutexStaticSemphr
oxSemaphoreCreateCountingSemphr
oxSemaphoreCreateCountingStaticSemphr
ovSemaphoreDeleteSemphr
oxStreamBufferCreateMessage_buffer.h
oxStreamBufferCreateStaticStream_buffer.h
oxStreamBufferSendStream_buffer.h
oxStreamBufferSendFromISRStream_buffer.h
oxStreamBufferReceiveStream_buffer.h
oxStreamBufferReceiveFromISRStream_buffer.h
ovStreamBufferDeleteStream_buffer.h
oxStreamBufferIsFullStream_buffer.h
oxStreamBufferIsEmptyStream_buffer.h
oxStreamBufferResetStream_buffer.h
oxStreamBufferSpacesAvailableStream_buffer.h
oxStreamBufferBytesAvailableStream_buffer.h
oxStreamBufferSetTriggerLevelStream_buffer.h
oxStreamBufferSendCompletedFromISRStream_buffer.h
oxStreamBufferReceiveCompletedFromISRStream_buffer.h
oTaskHandle_tTask
otaskYIELDTask
otaskENTER_CRITICALTask
otaskEXIT_CRITICALTask
otaskDISABLE_INTERRUPTSTask
otaskENABLE_INTERRUPTSTask
oxTaskCreateTask
oxTaskCreateStaticTask
oxTaskCreateRestrictedTask
oxTaskCreateRestrictedStaticTask
ovTaskDeleteTask
ovTaskDelayTask
ovTaskDelayUntilTask
oxTaskAbortDelayTask
ouxTaskPriorityGetTask
ovTaskGetInfoTask
ovTaskPrioritySetTask
ovTaskSuspendTask
ovTaskResumeTask
ovTaskResumeFromISRTask
ovTaskStartSchedulerTask
ovTaskEndSchedulerTask
ovTaskSuspendAllTask
oxTaskResumeAllTask
oxTaskGetTickCountTask
oxTaskGetTickCountFromISRTask
ouxTaskGetNumberOfTasksTask
opcTaskGetNameTask
opcTaskGetHandleTask
ovTaskListTask
ovTaskGetRunTimeStatsTask
oxTaskNotifyTask
oxTaskNotifyWaitTask
oxTaskNotifyGiveTask
oulTaskNotifyTakeTask
oxTaskNotifyStateClearTask
oMemory Control AccessCommon abstraction layer for memory interfaces
oSD/MMC/SDIO common stackSD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group)
oHigh Speed MultiMedia Card Interface (HSMCI)This driver interfaces the HSMCI module
oSAM3A/3U/3X/4E DMA Controller (DMAC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Direct Memory Access DMA Controller (DMAC) functionality
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oClock Management
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\General Purpose Input/OutputThis is the common API for GPIO