Microchip® Advanced Software Framework

sam4s_ek.h File Reference

SAM4S-EK Board Definition.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "system_sam4s.h"

Macros

#define BOARD_AAT31XX_SET_FLAGS   PIO_OUTPUT_0 | PIO_DEFAULT
 
#define BOARD_AAT31XX_SET_GPIO   PIO_PC13_IDX
 Backlight pin definition. More...
 
#define BOARD_ADS7843_BUSY_FLAGS   PIO_INPUT | PIO_PULLUP
 
#define BOARD_ADS7843_BUSY_GPIO   PIO_PA17_IDX
 
#define BOARD_ADS7843_IRQ_FLAGS   PIO_INPUT | PIO_PULLUP
 
#define BOARD_ADS7843_IRQ_GPIO   PIO_PA16_IDX
 Touchscreen controller IRQ & Busy pin definition. More...
 
#define BOARD_ADS7843_IRQ_WUP_ID   (1 << 15)
 
#define BOARD_ADS7843_SPI_BASE   SPI
 Base address of SPI peripheral connected to the touchscreen controller. More...
 
#define BOARD_ADS7843_SPI_ID   ID_SPI
 Identifier of SPI peripheral connected to the touchscreen controller. More...
 
#define BOARD_ADS7843_SPI_NPCS   0
 Chip select connected to the touchscreen controller. More...
 
#define BOARD_FREQ_MAINCK_BYPASS   (12000000U)
 
#define BOARD_FREQ_MAINCK_XTAL   (12000000U)
 
#define BOARD_FREQ_SLCK_BYPASS   (32768U)
 
#define BOARD_FREQ_SLCK_XTAL   (32768U)
 Board oscillator settings. More...
 
#define BOARD_ILI9325_ADDR   0x61000000
 Define ILI9325 base address. More...
 
#define BOARD_ILI9325_RS   (1 << 1)
 Define ILI9325 register select signal. More...
 
#define BOARD_ILI93XX_ADDR   0x61000000
 Define ILI93xx base address. More...
 
#define BOARD_ILI93XX_RS   (1 << 1)
 Define ILI93xx register select signal. More...
 
#define BOARD_LCD_HEIGHT   320
 Display height in pixels. More...
 
#define BOARD_LCD_ILI9325
 Indicates board has an ILI9325 external component to manage LCD. More...
 
#define BOARD_LCD_WIDTH   240
 Display width in pixels. More...
 
#define BOARD_MCK   CHIP_FREQ_CPU_MAX
 Master clock frequency. More...
 
#define BOARD_NAME   "SAM4S-EK"
 Name of the board. More...
 
#define BOARD_NAND_CS   0
 
#define BOARD_NF_ADDRESS_ADDR   0x60200000
 Address for transferring address bytes to the nandflash. More...
 
#define BOARD_NF_COMMAND_ADDR   0x60400000
 Address for transferring command bytes to the nandflash. More...
 
#define BOARD_NF_DATA_ADDR   0x60000000
 Address for transferring data bytes to the nandflash. More...
 
#define BOARD_NORFLASH_ADDR   0x63000000
 Address for transferring command bytes to the norflash. More...
 
#define BOARD_NORFLASH_DFT_BUS_SIZE   8
 Default NOR bus size after power up reset. More...
 
#define BOARD_NUM_OF_LED   3
 
#define BOARD_OSC_STARTUP_US   15625
 board main clock xtal startup time More...
 
#define BOARD_REV_B
 
#define BOARD_SD_PIN_CD   PIN_HSMCI_CD
 HSMCI Card Detect pin. More...
 
#define BOARD_SD_PINS   PINS_HSMCI
 HSMCI pins that shall be configured to access the SD card. More...
 
#define BOARD_USB_BMATTRIBUTES   USBConfigurationDescriptor_SELFPOWERED_RWAKEUP
 USB attributes configuration descriptor (bus or self powered, remote wakeup) More...
 
#define CHIP_USB_ENDPOINTS_BANKS(i)
 Endpoints Number of Bank. More...
 
#define CHIP_USB_ENDPOINTS_MAXPACKETSIZE(i)
 Endpoints max packet size. More...
 
#define CHIP_USB_NUMENDPOINTS   8
 Number of USB endpoints. More...
 
#define CHIP_USB_PULLUP_INTERNAL
 Indicates chip has an internal pull-up. More...
 
#define CHIP_USB_UDP
 Indicates chip has an UDP Full Speed. More...
 
#define CONF_NF_BUSWIDTH   8
 
#define CONF_NF_CYCLE_TIMING
 
#define CONF_NF_PULSE_TIMING
 
#define CONF_NF_SETUP_TIMING
 
#define CONSOLE_UART   UART0
 
#define CONSOLE_UART_ID   ID_UART0
 
#define cortexm4
 Core definition. More...
 
#define GPIO_PUSH_BUTTON_1   (PIO_PB3_IDX)
 
#define GPIO_PUSH_BUTTON_1_FLAGS   (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE)
 
#define GPIO_PUSH_BUTTON_2   (PIO_PC12_IDX)
 
#define GPIO_PUSH_BUTTON_2_FLAGS   (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE)
 
#define ISO7816_USART   USART1
 
#define ISO7816_USART_ID   ID_USART1
 
#define LED0_ACTIVE_LEVEL   0
 
#define LED0_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)
 
#define LED0_GPIO   (PIO_PA19_IDX)
 
#define LED1_ACTIVE_LEVEL   0
 
#define LED1_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)
 
#define LED1_GPIO   (PIO_PA20_IDX)
 
#define LED2_ACTIVE_LEVEL   1
 
#define LED2_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)
 
#define LED2_GPIO   (PIO_PC20_IDX)
 
#define LED_0_NAME   "blue LED D2"
 LED #0 pin definition (BLUE). More...
 
#define LED_1_NAME   "green LED D3"
 LED #1 pin definition (GREEN). More...
 
#define LED_2_NAME   "red LED D4"
 
#define PIN_EBI_ADDR_BUS_A0   PIO_PC18_IDX
 EBI address bus pins. More...
 
#define PIN_EBI_ADDR_BUS_A1   PIO_PC19_IDX
 
#define PIN_EBI_ADDR_BUS_A10   PIO_PC28_IDX
 
#define PIN_EBI_ADDR_BUS_A11   PIO_PC29_IDX
 
#define PIN_EBI_ADDR_BUS_A12   PIO_PC30_IDX
 
#define PIN_EBI_ADDR_BUS_A13   PIO_PC31_IDX
 
#define PIN_EBI_ADDR_BUS_A14   PIO_PA18_IDX
 
#define PIN_EBI_ADDR_BUS_A15   PIO_PA19_IDX
 
#define PIN_EBI_ADDR_BUS_A16   PIO_PA20_IDX
 
#define PIN_EBI_ADDR_BUS_A17   PIO_PA0_IDX
 
#define PIN_EBI_ADDR_BUS_A18   PIO_PA1_IDX
 
#define PIN_EBI_ADDR_BUS_A19   PIO_PA23_IDX
 
#define PIN_EBI_ADDR_BUS_A2   PIO_PC20_IDX
 
#define PIN_EBI_ADDR_BUS_A20   PIO_PA24_IDX
 
#define PIN_EBI_ADDR_BUS_A3   PIO_PC21_IDX
 
#define PIN_EBI_ADDR_BUS_A4   PIO_PC22_IDX
 
#define PIN_EBI_ADDR_BUS_A5   PIO_PC23_IDX
 
#define PIN_EBI_ADDR_BUS_A6   PIO_PC24_IDX
 
#define PIN_EBI_ADDR_BUS_A7   PIO_PC25_IDX
 
#define PIN_EBI_ADDR_BUS_A8   PIO_PC26_IDX
 
#define PIN_EBI_ADDR_BUS_A9   PIO_PC27_IDX
 
#define PIN_EBI_ADDR_BUS_FLAG1   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_ADDR_BUS_FLAG2   PIO_PERIPH_C | PIO_PULLUP
 
#define PIN_EBI_DATA_BUS_ATTR   PIO_PULLUP
 
#define PIN_EBI_DATA_BUS_D0   PIO_PC0_IDX
 EBI Data Bus pins. More...
 
#define PIN_EBI_DATA_BUS_D1   PIO_PC1_IDX
 
#define PIN_EBI_DATA_BUS_D2   PIO_PC2_IDX
 
#define PIN_EBI_DATA_BUS_D3   PIO_PC3_IDX
 
#define PIN_EBI_DATA_BUS_D4   PIO_PC4_IDX
 
#define PIN_EBI_DATA_BUS_D5   PIO_PC5_IDX
 
#define PIN_EBI_DATA_BUS_D6   PIO_PC6_IDX
 
#define PIN_EBI_DATA_BUS_D7   PIO_PC7_IDX
 
#define PIN_EBI_DATA_BUS_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_DATA_BUS_ID   ID_PIOC
 
#define PIN_EBI_DATA_BUS_MASK   0xFF
 
#define PIN_EBI_DATA_BUS_PIO   PIOC
 
#define PIN_EBI_DATA_BUS_TYPE   PIO_PERIPH_A
 
#define PIN_EBI_LCD_RS   PIO_PC19_IDX
 EBI pin for LCD RS. More...
 
#define PIN_EBI_LCD_RS_ATTR   PIO_PULLUP
 
#define PIN_EBI_LCD_RS_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_LCD_RS_ID   ID_PIOC
 
#define PIN_EBI_LCD_RS_MASK   1 << 19
 
#define PIN_EBI_LCD_RS_PIO   PIOC
 
#define PIN_EBI_LCD_RS_TYPE   PIO_PERIPH_A
 
#define PIN_EBI_NANDALE   (PIO_PC16_IDX)
 NandFlash pins definition: ALE. More...
 
#define PIN_EBI_NANDALE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDCLE   (PIO_PC17_IDX)
 NandFlash pins definition: CLE. More...
 
#define PIN_EBI_NANDCLE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_0   (PIO_PC0_IDX)
 NandFlash pins definition: DATA. More...
 
#define PIN_EBI_NANDIO_0_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_1   (PIO_PC1_IDX)
 
#define PIN_EBI_NANDIO_1_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_2   (PIO_PC2_IDX)
 
#define PIN_EBI_NANDIO_2_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_3   (PIO_PC3_IDX)
 
#define PIN_EBI_NANDIO_3_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_4   (PIO_PC4_IDX)
 
#define PIN_EBI_NANDIO_4_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_5   (PIO_PC5_IDX)
 
#define PIN_EBI_NANDIO_5_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_6   (PIO_PC6_IDX)
 
#define PIN_EBI_NANDIO_6_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDIO_7   (PIO_PC7_IDX)
 
#define PIN_EBI_NANDIO_7_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDOE   (PIO_PC9_IDX)
 NandFlash pins definition: OE. More...
 
#define PIN_EBI_NANDOE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NANDWE   (PIO_PC10_IDX)
 NandFlash pins definition: WE. More...
 
#define PIN_EBI_NANDWE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)
 
#define PIN_EBI_NCS0   PIO_PC14_IDX
 EBI NCS0 pin. More...
 
#define PIN_EBI_NCS0_ATTR   PIO_PULLUP
 
#define PIN_EBI_NCS0_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_NCS0_ID   ID_PIOC
 
#define PIN_EBI_NCS0_MASK   1 << 14
 
#define PIN_EBI_NCS0_PIO   PIOC
 
#define PIN_EBI_NCS0_TYPE   PIO_PERIPH_A
 
#define PIN_EBI_NCS1   PIO_PC15_IDX
 EBI pin for LCD CS. More...
 
#define PIN_EBI_NCS1_ATTR   PIO_PULLUP
 
#define PIN_EBI_NCS1_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_NCS1_ID   ID_PIOC
 
#define PIN_EBI_NCS1_MASK   1 << 15
 
#define PIN_EBI_NCS1_PIO   PIOC
 
#define PIN_EBI_NCS1_TYPE   PIO_PERIPH_A
 
#define PIN_EBI_NRD   PIO_PC11_IDX
 EBI NRD pin. More...
 
#define PIN_EBI_NRD_ATTR   PIO_PULLUP
 
#define PIN_EBI_NRD_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_NRD_ID   ID_PIOC
 
#define PIN_EBI_NRD_MASK   1 << 11
 
#define PIN_EBI_NRD_PIO   PIOC
 
#define PIN_EBI_NRD_TYPE   PIO_PERIPH_A
 
#define PIN_EBI_NWE   PIO_PC8_IDX
 EBI NWE pin. More...
 
#define PIN_EBI_NWE_ATTR   PIO_PULLUP
 
#define PIN_EBI_NWE_FLAGS   PIO_PERIPH_A | PIO_PULLUP
 
#define PIN_EBI_NWE_ID   ID_PIOC
 
#define PIN_EBI_NWE_MASK   1 << 8
 
#define PIN_EBI_NWE_PIO   PIOC
 
#define PIN_EBI_NWE_TYPE   PIO_PERIPH_A
 
#define PIN_HSMCI_CD   {PIO_PA6, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP}
 SD/MMC card detect pin definition. More...
 
#define PIN_HSMCI_MCCDA_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCCDA_GPIO   (PIO_PA28_IDX)
 HSMCI MCCDA pin definition. More...
 
#define PIN_HSMCI_MCCK_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCCK_GPIO   (PIO_PA29_IDX)
 HSMCI MCCK pin definition. More...
 
#define PIN_HSMCI_MCDA0_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCDA0_GPIO   (PIO_PA30_IDX)
 HSMCI MCDA0 pin definition. More...
 
#define PIN_HSMCI_MCDA1_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCDA1_GPIO   (PIO_PA31_IDX)
 HSMCI MCDA1 pin definition. More...
 
#define PIN_HSMCI_MCDA2_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCDA2_GPIO   (PIO_PA26_IDX)
 HSMCI MCDA2 pin definition. More...
 
#define PIN_HSMCI_MCDA3_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)
 
#define PIN_HSMCI_MCDA3_GPIO   (PIO_PA27_IDX)
 HSMCI MCDA3 pin definition. More...
 
#define PIN_IRDA_SD_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)
 
#define PIN_IRDA_SD_IDX   PIN_USART1_CTS_IDX
 
#define PIN_ISO7816_RST_FLAG   (PIO_OUTPUT_0 | PIO_DEFAULT)
 
#define PIN_ISO7816_RST_IDX   PIO_PA15_IDX
 
#define PIN_LED_0   {PIO_PA19, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT}
 
#define PIN_LED_0_ATTR   PIO_DEFAULT
 
#define PIN_LED_0_ID   ID_PIOA
 
#define PIN_LED_0_MASK   PIO_PA19
 
#define PIN_LED_0_PIO   PIOA
 
#define PIN_LED_0_TYPE   PIO_OUTPUT_1
 
#define PIN_LED_1   {PIO_PA20, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT}
 
#define PIN_LED_1_ATTR   PIO_DEFAULT
 
#define PIN_LED_1_ID   ID_PIOA
 
#define PIN_LED_1_MASK   PIO_PA20
 
#define PIN_LED_1_PIO   PIOA
 
#define PIN_LED_1_TYPE   PIO_OUTPUT_1
 
#define PIN_LED_2_ATTR   PIO_DEFAULT
 
#define PIN_LED_2_ID   ID_PIOC
 
#define PIN_LED_2_MASK   PIO_PC20
 LED #2 pin definition (RED). More...
 
#define PIN_LED_2_PIO   PIOC
 
#define PIN_LED_2_TYPE   PIO_OUTPUT_1
 
#define PIN_NF_CE_FLAGS   (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT)
 
#define PIN_NF_CE_IDX   (PIO_PC14_IDX)
 Nandflash chip enable pin definition. More...
 
#define PIN_NF_RB_FLAGS   (PIO_INPUT | PIO_PULLUP)
 
#define PIN_NF_RB_IDX   (PIO_PC18_IDX)
 Nandflash ready/busy pin definition. More...
 
#define PIN_PCK0   (PIO_PA6_IDX)
 PCK0. More...
 
#define PIN_PCK0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_PCK0_MUX   (IOPORT_MODE_MUX_B)
 
#define PIN_PCK1   (PIO_PA17_IDX)
 
#define PIN_PCK1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_PCK_0_ATTR   PIO_DEFAULT
 
#define PIN_PCK_0_ID   ID_PIOA
 
#define PIN_PCK_0_MASK   PIO_PA6
 
#define PIN_PCK_0_PIO   PIOA
 
#define PIN_PCK_0_TYPE   PIO_PERIPH_B
 
#define PIN_PCK_1_ATTR   PIO_DEFAULT
 
#define PIN_PCK_1_ID   ID_PIOA
 
#define PIN_PCK_1_MASK   PIO_PA17
 
#define PIN_PCK_1_PIO   PIOA
 
#define PIN_PCK_1_TYPE   PIO_PERIPH_B
 
#define PIN_PUSHBUTTON_1   {PIO_PB3, PIOB, ID_PIOB, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE}
 
#define PIN_PUSHBUTTON_1_ATTR   PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE
 
#define PIN_PUSHBUTTON_1_ID   ID_PIOB
 
#define PIN_PUSHBUTTON_1_MASK   PIO_PB3
 
#define PIN_PUSHBUTTON_1_PIO   PIOB
 
#define PIN_PUSHBUTTON_1_TYPE   PIO_INPUT
 
#define PIN_PUSHBUTTON_2   {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE}
 
#define PIN_PUSHBUTTON_2_ATTR   PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE
 
#define PIN_PUSHBUTTON_2_ID   ID_PIOC
 
#define PIN_PUSHBUTTON_2_MASK   PIO_PC12
 
#define PIN_PUSHBUTTON_2_PIO   PIOC
 
#define PIN_PUSHBUTTON_2_TYPE   PIO_INPUT
 
#define PIN_PWM_LED0   PIN_PWMC_PWMH0, PIN_PWMC_PWML0
 PWM pins definition for LED0. More...
 
#define PIN_PWM_LED0_CHANNEL   PWM_CHANNEL_0
 
#define PIN_PWM_LED0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_PWM_LED0_GPIO   PIO_PA19_IDX
 PWM LED0 pin definitions. More...
 
#define PIN_PWM_LED1   PIN_PWMC_PWMH1, PIN_PWMC_PWML1
 PWM pins definition for LED1. More...
 
#define PIN_PWM_LED1_CHANNEL   PWM_CHANNEL_1
 
#define PIN_PWM_LED1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_PWM_LED1_GPIO   PIO_PA20_IDX
 PWM LED1 pin definitions. More...
 
#define PIN_PWM_LED2   PIN_PWMC_PWMH2, PIN_PWMC_PWML2
 PWM pins definition for LED2. More...
 
#define PIN_PWM_LED2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_PWM_LED2_GPIO   PIO_PC20_IDX
 PWM LED2 pin definitions. More...
 
#define PIN_PWMC_PWMH0   {PIO_PC18B_PWMH0, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM0 pin definition: Output High. More...
 
#define PIN_PWMC_PWMH0_TRIG   PIO_PC18_IDX
 
#define PIN_PWMC_PWMH0_TRIG_FLAG   PIO_PERIPH_B | PIO_DEFAULT
 
#define PIN_PWMC_PWMH1   {PIO_PC19B_PWMH1, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM1 pin definition: Output High. More...
 
#define PIN_PWMC_PWMH2   {PIO_PC20B_PWMH2, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM2 pin definition: Output High. More...
 
#define PIN_PWMC_PWMH3   {PIO_PC21B_PWMH3, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM3 pin definition: Output High. More...
 
#define PIN_PWMC_PWML0   {PIO_PA19B_PWML0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM0 pin definition: Output Low. More...
 
#define PIN_PWMC_PWML1   {PIO_PA20B_PWML1, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}
 PWMC PWM1 pin definition: Output Low. More...
 
#define PIN_PWMC_PWML2   {PIO_PA16C_PWML2, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT}
 PWMC PWM2 pin definition: Output Low. More...
 
#define PIN_PWMC_PWML3   {PIO_PA15C_PWML3, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT}
 PWMC PWM3 pin definition: Output Low. More...
 
#define PIN_RE_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)
 
#define PIN_RE_IDX   PIN_USART1_CTS_IDX
 
#define PIN_SSC_TD   (PIO_PA17_IDX)
 SSC pin Transmitter Data (TD) More...
 
#define PIN_SSC_TD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_SSC_TF   (PIO_PA15_IDX)
 SSC pin Transmitter FrameSync (TF) More...
 
#define PIN_SSC_TF_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_SSC_TK   (PIO_PA16_IDX)
 SSC pin Transmitter Clock (TK) More...
 
#define PIN_SSC_TK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_TC0_TIOA0   (PIO_PA0_IDX)
 
#define PIN_TC0_TIOA0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_TC0_TIOA0_MUX   (IOPORT_MODE_MUX_B)
 
#define PIN_TC0_TIOA1   (PIO_PA15_IDX)
 
#define PIN_TC0_TIOA1_ATTR   PIO_DEFAULT
 
#define PIN_TC0_TIOA1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_TC0_TIOA1_ID   ID_PIOA
 
#define PIN_TC0_TIOA1_MASK   PIO_PA15
 
#define PIN_TC0_TIOA1_MUX   (IOPORT_MODE_MUX_B)
 
#define PIN_TC0_TIOA1_PIO   PIOA
 
#define PIN_TC0_TIOA1_TYPE   PIO_PERIPH_B
 
#define PIN_TC0_TIOA2   (PIO_PA26_IDX)
 
#define PIN_TC0_TIOA2_ATTR   PIO_DEFAULT
 
#define PIN_TC0_TIOA2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_TC0_TIOA2_ID   ID_PIOA
 
#define PIN_TC0_TIOA2_MASK   PIO_PA26
 
#define PIN_TC0_TIOA2_MUX   (IOPORT_MODE_MUX_B)
 
#define PIN_TC0_TIOA2_PIO   PIOA
 
#define PIN_TC0_TIOA2_TYPE   PIO_INPUT
 
#define PIN_USART0_CTS   {PIO_PA8A_CTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART0 pin CTS. More...
 
#define PIN_USART0_CTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART0_CTS_IDX   (PIO_PA8_IDX)
 
#define PIN_USART0_RTS   {PIO_PA7A_RTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART0 pin RTS. More...
 
#define PIN_USART0_RTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART0_RTS_IDX   (PIO_PA7_IDX)
 
#define PIN_USART0_RXD   {PIO_PA5A_RXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART0 pin RX. More...
 
#define PIN_USART0_RXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART0_RXD_IDX   (PIO_PA5_IDX)
 
#define PIN_USART0_SCK   {PIO_PA2B_SCK0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}
 USART0 pin SCK. More...
 
#define PIN_USART0_SCK_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PIN_USART0_SCK_IDX   (PIO_PA2_IDX)
 
#define PIN_USART0_TXD   {PIO_PA6A_TXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART0 pin TX. More...
 
#define PIN_USART0_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART0_TXD_IDX   (PIO_PA6_IDX)
 
#define PIN_USART1_CTS   {PIO_PA25A_CTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART1 pin CTS. More...
 
#define PIN_USART1_CTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART1_CTS_IDX   (PIO_PA25_IDX)
 
#define PIN_USART1_EN   {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_OUTPUT_0, PIO_DEFAULT}
 USART1 pin ENABLE. More...
 
#define PIN_USART1_EN_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)
 
#define PIN_USART1_EN_IDX   (PIO_PA23_IDX)
 
#define PIN_USART1_RTS   {PIO_PA24A_RTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART1 pin RTS. More...
 
#define PIN_USART1_RTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART1_RTS_IDX   (PIO_PA24_IDX)
 
#define PIN_USART1_RXD   {PIO_PA21A_RXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART1 pin RX. More...
 
#define PIN_USART1_RXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART1_RXD_IDX   (PIO_PA21_IDX)
 
#define PIN_USART1_SCK   {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART1 pin SCK. More...
 
#define PIN_USART1_SCK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART1_SCK_IDX   (PIO_PA23_IDX)
 
#define PIN_USART1_TXD   {PIO_PA22A_TXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}
 USART1 pin TX. More...
 
#define PIN_USART1_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART1_TXD_IDX   (PIO_PA22_IDX)
 
#define PIN_USART_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PIN_USART_TXD_IDX   PIN_USART1_TXD_IDX
 
#define PIN_USART_TXD_IO_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)
 
#define PIN_USB_VBUS   {PIO_PC21, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP}
 USB VBus monitoring pin definition. More...
 
#define PINS_ADC_TRIG   PIO_PA8_IDX
 Pins ADC. More...
 
#define PINS_ADC_TRIG_FLAG   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define PINS_HSMCI   {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP}
 
#define PINS_PUSHBUTTONS   PIN_PUSHBUTTON_1, PIN_PUSHBUTTON_2
 List of all push button definitions. More...
 
#define PINS_UART0   (PIO_PA9A_URXD0 | PIO_PA10A_UTXD0)
 UART0 pins (UTXD0 and URXD0) definitions, PA9,10. More...
 
#define PINS_UART0_ATTR   PIO_DEFAULT
 
#define PINS_UART0_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PINS_UART0_ID   ID_PIOA
 
#define PINS_UART0_MASK   PIO_PA9A_URXD0|PIO_PA10A_UTXD0
 
#define PINS_UART0_PIO   PIOA
 
#define PINS_UART0_TYPE   PIO_PERIPH_A
 
#define PINS_UART1   (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1)
 UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3. More...
 
#define PINS_UART1_ATTR   PIO_DEFAULT
 
#define PINS_UART1_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define PINS_UART1_ID   ID_PIOB
 
#define PINS_UART1_MASK   PIO_PB2A_URXD1 | PIO_PB3A_UTXD1
 
#define PINS_UART1_PIO   PIOB
 
#define PINS_UART1_TYPE   PIO_PERIPH_A
 
#define PUSHBUTTON_1_NAME   "USRPB1"
 Push button #0 definition. More...
 
#define PUSHBUTTON_2_NAME   "USRPB2"
 Push button #1 definition. More...
 
#define sam4s
 Family definition (already defined) More...
 
#define sam4sek
 Board definition. More...
 
#define SD_MMC_0_CD_DETECT_VALUE   0
 
#define SD_MMC_0_CD_FLAGS   (PIO_INPUT | PIO_PULLUP)
 
#define SD_MMC_0_CD_GPIO   (PIO_PA6_IDX)
 
#define SD_MMC_0_CD_PIO_ID   ID_PIOA
 
#define SD_MMC_HSMCI_MEM_CNT   1
 HSMCI pins definition. More...
 
#define SD_MMC_HSMCI_SLOT_0_SIZE   4
 
#define SPI_MISO_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_MISO_GPIO   (PIO_PA12_IDX)
 SPI MISO pin definition. More...
 
#define SPI_MOSI_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_MOSI_GPIO   (PIO_PA13_IDX)
 SPI MOSI pin definition. More...
 
#define SPI_NPCS0_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_NPCS0_GPIO   (PIO_PA11_IDX)
 SPI chip select 0 pin definition. More...
 
#define SPI_NPCS1_PA31_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_NPCS1_PA31_GPIO   (PIO_PA31_IDX)
 
#define SPI_NPCS1_PA9_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS1_PA9_GPIO   (PIO_PA9_IDX)
 SPI chip select 1 pin definition. More...
 
#define SPI_NPCS1_PB14_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_NPCS1_PB14_GPIO   (PIO_PB14_IDX)
 
#define SPI_NPCS1_PC4_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS1_PC4_GPIO   (PIO_PC4_IDX)
 
#define SPI_NPCS2_PA10_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS2_PA10_GPIO   (PIO_PA10_IDX)
 SPI chip select 2 pin definition. More...
 
#define SPI_NPCS2_PA30_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS2_PA30_GPIO   (PIO_PA30_IDX)
 
#define SPI_NPCS2_PB2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS2_PB2_GPIO   (PIO_PB2_IDX)
 
#define SPI_NPCS3_PA22_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS3_PA22_GPIO   (PIO_PA22_IDX)
 
#define SPI_NPCS3_PA3_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS3_PA3_GPIO   (PIO_PA3_IDX)
 SPI chip select 3 pin definition. More...
 
#define SPI_NPCS3_PA5_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
 
#define SPI_NPCS3_PA5_GPIO   (PIO_PA5_IDX)
 
#define SPI_SPCK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define SPI_SPCK_GPIO   (PIO_PA14_IDX)
 SPI SPCK pin definition. More...
 
#define TWI0_CLK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define TWI0_CLK_GPIO   PIO_PA4_IDX
 
#define TWI0_DATA_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define TWI0_DATA_GPIO   PIO_PA3_IDX
 TWI0 pins definition. More...
 
#define TWI1_CLK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define TWI1_CLK_GPIO   PIO_PB5_IDX
 
#define TWI1_DATA_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
 
#define TWI1_DATA_GPIO   PIO_PB4_IDX
 TWI1 pins definition. More...
 
#define USB_VBUS_FLAGS   (PIO_INPUT | PIO_DEBOUNCE | PIO_IT_EDGE)
 
#define USB_VBUS_PIN   (PIO_PC21_IDX)
 
#define USB_VBUS_PIN_IRQn   (PIOC_IRQn)
 
#define USB_VBUS_PIO_ID   (ID_PIOC)
 
#define USB_VBUS_PIO_MASK   (PIO_PC21)
 

#define BOARD_AAT31XX_SET_FLAGS   PIO_OUTPUT_0 | PIO_DEFAULT

Referenced by board_init().

#define BOARD_AAT31XX_SET_GPIO   PIO_PC13_IDX

Backlight pin definition.

Referenced by board_init().

#define BOARD_ADS7843_BUSY_FLAGS   PIO_INPUT | PIO_PULLUP

Referenced by board_init().

#define BOARD_ADS7843_BUSY_GPIO   PIO_PA17_IDX

Referenced by board_init().

#define BOARD_ADS7843_IRQ_FLAGS   PIO_INPUT | PIO_PULLUP

Referenced by board_init().

#define BOARD_ADS7843_IRQ_GPIO   PIO_PA16_IDX

Touchscreen controller IRQ & Busy pin definition.

Referenced by board_init().

#define BOARD_ADS7843_IRQ_WUP_ID   (1 << 15)
#define BOARD_ADS7843_SPI_BASE   SPI

Base address of SPI peripheral connected to the touchscreen controller.

#define BOARD_ADS7843_SPI_ID   ID_SPI

Identifier of SPI peripheral connected to the touchscreen controller.

#define BOARD_ADS7843_SPI_NPCS   0

Chip select connected to the touchscreen controller.

#define BOARD_FREQ_MAINCK_BYPASS   (12000000U)

Referenced by osc_get_rate().

#define BOARD_FREQ_MAINCK_XTAL   (12000000U)

Referenced by osc_get_rate().

#define BOARD_FREQ_SLCK_BYPASS   (32768U)

Referenced by osc_get_rate().

#define BOARD_FREQ_SLCK_XTAL   (32768U)

Board oscillator settings.

Referenced by osc_get_rate().

#define BOARD_ILI9325_ADDR   0x61000000

Define ILI9325 base address.

#define BOARD_ILI9325_RS   (1 << 1)

Define ILI9325 register select signal.

#define BOARD_ILI93XX_ADDR   0x61000000

Define ILI93xx base address.

#define BOARD_ILI93XX_RS   (1 << 1)

Define ILI93xx register select signal.

#define BOARD_LCD_HEIGHT   320

Display height in pixels.

#define BOARD_LCD_ILI9325

Indicates board has an ILI9325 external component to manage LCD.

#define BOARD_LCD_WIDTH   240

Display width in pixels.

#define BOARD_MCK   CHIP_FREQ_CPU_MAX

Master clock frequency.

#define BOARD_NAME   "SAM4S-EK"

Name of the board.

#define BOARD_NAND_CS   0
#define BOARD_NF_ADDRESS_ADDR   0x60200000

Address for transferring address bytes to the nandflash.

#define BOARD_NF_COMMAND_ADDR   0x60400000

Address for transferring command bytes to the nandflash.

#define BOARD_NF_DATA_ADDR   0x60000000

Address for transferring data bytes to the nandflash.

#define BOARD_NORFLASH_ADDR   0x63000000

Address for transferring command bytes to the norflash.

#define BOARD_NORFLASH_DFT_BUS_SIZE   8

Default NOR bus size after power up reset.

#define BOARD_NUM_OF_LED   3

Referenced by LED_Off(), and LED_On().

#define BOARD_OSC_STARTUP_US   15625

board main clock xtal startup time

Referenced by osc_enable().

#define BOARD_REV_B
#define BOARD_SD_PIN_CD   PIN_HSMCI_CD

HSMCI Card Detect pin.

#define BOARD_SD_PINS   PINS_HSMCI

HSMCI pins that shall be configured to access the SD card.

#define BOARD_USB_BMATTRIBUTES   USBConfigurationDescriptor_SELFPOWERED_RWAKEUP

USB attributes configuration descriptor (bus or self powered, remote wakeup)

#define CHIP_USB_ENDPOINTS_BANKS (   i)
Value:
((i == 0) ? 1 : \
((i == 1) ? 2 : \
((i == 2) ? 2 : \
((i == 3) ? 1 : \
((i == 4) ? 2 : \
((i == 5) ? 2 : \
((i == 6) ? 2 : \
((i == 7) ? 2 : 0 ))))))))

Endpoints Number of Bank.

#define CHIP_USB_ENDPOINTS_MAXPACKETSIZE (   i)
Value:
((i == 0) ? 64 : \
((i == 1) ? 64 : \
((i == 2) ? 64 : \
((i == 3) ? 64 : \
((i == 4) ? 512 : \
((i == 5) ? 512 : \
((i == 6) ? 64 : \
((i == 7) ? 64 : 0 ))))))))

Endpoints max packet size.

#define CHIP_USB_NUMENDPOINTS   8

Number of USB endpoints.

#define CHIP_USB_PULLUP_INTERNAL

Indicates chip has an internal pull-up.

#define CHIP_USB_UDP

Indicates chip has an UDP Full Speed.

#define CONF_NF_BUSWIDTH   8
#define CONF_NF_CYCLE_TIMING
Value:
(SMC_CYCLE_NWE_CYCLE(4) \
| SMC_CYCLE_NRD_CYCLE(7))

Referenced by nand_flash_raw_initialize().

#define CONF_NF_PULSE_TIMING
Value:
(SMC_PULSE_NWE_PULSE(2) \
| SMC_PULSE_NCS_WR_PULSE(3) \
| SMC_PULSE_NRD_PULSE(4) \
| SMC_PULSE_NCS_RD_PULSE(4))

Referenced by nand_flash_raw_initialize().

#define CONF_NF_SETUP_TIMING
Value:
(SMC_SETUP_NWE_SETUP(0) \
| SMC_SETUP_NCS_WR_SETUP(1) \
| SMC_SETUP_NRD_SETUP(0) \
| SMC_SETUP_NCS_RD_SETUP(1))

Referenced by nand_flash_raw_initialize().

#define CONSOLE_UART   UART0
#define CONSOLE_UART_ID   ID_UART0
#define cortexm4

Core definition.

#define GPIO_PUSH_BUTTON_1   (PIO_PB3_IDX)

Referenced by board_init().

#define GPIO_PUSH_BUTTON_1_FLAGS   (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE)

Referenced by board_init().

#define GPIO_PUSH_BUTTON_2   (PIO_PC12_IDX)

Referenced by board_init().

#define GPIO_PUSH_BUTTON_2_FLAGS   (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE)

Referenced by board_init().

#define ISO7816_USART   USART1
#define ISO7816_USART_ID   ID_USART1
#define LED0_ACTIVE_LEVEL   0
#define LED0_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)

Referenced by board_init().

#define LED0_GPIO   (PIO_PA19_IDX)
#define LED1_ACTIVE_LEVEL   0
#define LED1_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)

Referenced by board_init().

#define LED1_GPIO   (PIO_PA20_IDX)
#define LED2_ACTIVE_LEVEL   1
#define LED2_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)
#define LED2_GPIO   (PIO_PC20_IDX)
#define LED_0_NAME   "blue LED D2"

LED #0 pin definition (BLUE).

#define LED_1_NAME   "green LED D3"

LED #1 pin definition (GREEN).

#define LED_2_NAME   "red LED D4"
#define PIN_EBI_ADDR_BUS_A0   PIO_PC18_IDX

EBI address bus pins.

#define PIN_EBI_ADDR_BUS_A1   PIO_PC19_IDX
#define PIN_EBI_ADDR_BUS_A10   PIO_PC28_IDX
#define PIN_EBI_ADDR_BUS_A11   PIO_PC29_IDX
#define PIN_EBI_ADDR_BUS_A12   PIO_PC30_IDX
#define PIN_EBI_ADDR_BUS_A13   PIO_PC31_IDX
#define PIN_EBI_ADDR_BUS_A14   PIO_PA18_IDX
#define PIN_EBI_ADDR_BUS_A15   PIO_PA19_IDX
#define PIN_EBI_ADDR_BUS_A16   PIO_PA20_IDX
#define PIN_EBI_ADDR_BUS_A17   PIO_PA0_IDX
#define PIN_EBI_ADDR_BUS_A18   PIO_PA1_IDX
#define PIN_EBI_ADDR_BUS_A19   PIO_PA23_IDX
#define PIN_EBI_ADDR_BUS_A2   PIO_PC20_IDX
#define PIN_EBI_ADDR_BUS_A20   PIO_PA24_IDX
#define PIN_EBI_ADDR_BUS_A3   PIO_PC21_IDX
#define PIN_EBI_ADDR_BUS_A4   PIO_PC22_IDX
#define PIN_EBI_ADDR_BUS_A5   PIO_PC23_IDX
#define PIN_EBI_ADDR_BUS_A6   PIO_PC24_IDX
#define PIN_EBI_ADDR_BUS_A7   PIO_PC25_IDX
#define PIN_EBI_ADDR_BUS_A8   PIO_PC26_IDX
#define PIN_EBI_ADDR_BUS_A9   PIO_PC27_IDX
#define PIN_EBI_ADDR_BUS_FLAG1   PIO_PERIPH_A | PIO_PULLUP
#define PIN_EBI_ADDR_BUS_FLAG2   PIO_PERIPH_C | PIO_PULLUP
#define PIN_EBI_DATA_BUS_ATTR   PIO_PULLUP
#define PIN_EBI_DATA_BUS_D0   PIO_PC0_IDX

EBI Data Bus pins.

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D1   PIO_PC1_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D2   PIO_PC2_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D3   PIO_PC3_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D4   PIO_PC4_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D5   PIO_PC5_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D6   PIO_PC6_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_D7   PIO_PC7_IDX

Referenced by board_init().

#define PIN_EBI_DATA_BUS_FLAGS   PIO_PERIPH_A | PIO_PULLUP

Referenced by board_init().

#define PIN_EBI_DATA_BUS_ID   ID_PIOC
#define PIN_EBI_DATA_BUS_MASK   0xFF
#define PIN_EBI_DATA_BUS_PIO   PIOC
#define PIN_EBI_DATA_BUS_TYPE   PIO_PERIPH_A
#define PIN_EBI_LCD_RS   PIO_PC19_IDX

EBI pin for LCD RS.

Referenced by board_init().

#define PIN_EBI_LCD_RS_ATTR   PIO_PULLUP
#define PIN_EBI_LCD_RS_FLAGS   PIO_PERIPH_A | PIO_PULLUP

Referenced by board_init().

#define PIN_EBI_LCD_RS_ID   ID_PIOC
#define PIN_EBI_LCD_RS_MASK   1 << 19
#define PIN_EBI_LCD_RS_PIO   PIOC
#define PIN_EBI_LCD_RS_TYPE   PIO_PERIPH_A
#define PIN_EBI_NANDALE   (PIO_PC16_IDX)

NandFlash pins definition: ALE.

Referenced by board_init().

#define PIN_EBI_NANDALE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDCLE   (PIO_PC17_IDX)

NandFlash pins definition: CLE.

Referenced by board_init().

#define PIN_EBI_NANDCLE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_0   (PIO_PC0_IDX)

NandFlash pins definition: DATA.

Referenced by board_init().

#define PIN_EBI_NANDIO_0_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_1   (PIO_PC1_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_1_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_2   (PIO_PC2_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_2_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_3   (PIO_PC3_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_3_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_4   (PIO_PC4_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_4_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_5   (PIO_PC5_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_5_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_6   (PIO_PC6_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_6_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDIO_7   (PIO_PC7_IDX)

Referenced by board_init().

#define PIN_EBI_NANDIO_7_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDOE   (PIO_PC9_IDX)

NandFlash pins definition: OE.

Referenced by board_init().

#define PIN_EBI_NANDOE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NANDWE   (PIO_PC10_IDX)

NandFlash pins definition: WE.

Referenced by board_init().

#define PIN_EBI_NANDWE_FLAGS   (PIO_PERIPH_A | PIO_PULLUP)

Referenced by board_init().

#define PIN_EBI_NCS0   PIO_PC14_IDX

EBI NCS0 pin.

#define PIN_EBI_NCS0_ATTR   PIO_PULLUP
#define PIN_EBI_NCS0_FLAGS   PIO_PERIPH_A | PIO_PULLUP
#define PIN_EBI_NCS0_ID   ID_PIOC
#define PIN_EBI_NCS0_MASK   1 << 14
#define PIN_EBI_NCS0_PIO   PIOC
#define PIN_EBI_NCS0_TYPE   PIO_PERIPH_A
#define PIN_EBI_NCS1   PIO_PC15_IDX

EBI pin for LCD CS.

Referenced by board_init().

#define PIN_EBI_NCS1_ATTR   PIO_PULLUP
#define PIN_EBI_NCS1_FLAGS   PIO_PERIPH_A | PIO_PULLUP

Referenced by board_init().

#define PIN_EBI_NCS1_ID   ID_PIOC
#define PIN_EBI_NCS1_MASK   1 << 15
#define PIN_EBI_NCS1_PIO   PIOC
#define PIN_EBI_NCS1_TYPE   PIO_PERIPH_A
#define PIN_EBI_NRD   PIO_PC11_IDX

EBI NRD pin.

Referenced by board_init().

#define PIN_EBI_NRD_ATTR   PIO_PULLUP
#define PIN_EBI_NRD_FLAGS   PIO_PERIPH_A | PIO_PULLUP

Referenced by board_init().

#define PIN_EBI_NRD_ID   ID_PIOC
#define PIN_EBI_NRD_MASK   1 << 11
#define PIN_EBI_NRD_PIO   PIOC
#define PIN_EBI_NRD_TYPE   PIO_PERIPH_A
#define PIN_EBI_NWE   PIO_PC8_IDX

EBI NWE pin.

Referenced by board_init().

#define PIN_EBI_NWE_ATTR   PIO_PULLUP
#define PIN_EBI_NWE_FLAGS   PIO_PERIPH_A | PIO_PULLUP

Referenced by board_init().

#define PIN_EBI_NWE_ID   ID_PIOC
#define PIN_EBI_NWE_MASK   1 << 8
#define PIN_EBI_NWE_PIO   PIOC
#define PIN_EBI_NWE_TYPE   PIO_PERIPH_A
#define PIN_HSMCI_CD   {PIO_PA6, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP}

SD/MMC card detect pin definition.

#define PIN_HSMCI_MCCDA_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCCDA_GPIO   (PIO_PA28_IDX)

HSMCI MCCDA pin definition.

Referenced by board_init().

#define PIN_HSMCI_MCCK_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCCK_GPIO   (PIO_PA29_IDX)

HSMCI MCCK pin definition.

Referenced by board_init().

#define PIN_HSMCI_MCDA0_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCDA0_GPIO   (PIO_PA30_IDX)

HSMCI MCDA0 pin definition.

Referenced by board_init().

#define PIN_HSMCI_MCDA1_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCDA1_GPIO   (PIO_PA31_IDX)

HSMCI MCDA1 pin definition.

Referenced by board_init().

#define PIN_HSMCI_MCDA2_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCDA2_GPIO   (PIO_PA26_IDX)

HSMCI MCDA2 pin definition.

Referenced by board_init().

#define PIN_HSMCI_MCDA3_FLAGS   (PIO_PERIPH_C | PIO_DEFAULT)

Referenced by board_init().

#define PIN_HSMCI_MCDA3_GPIO   (PIO_PA27_IDX)

HSMCI MCDA3 pin definition.

Referenced by board_init().

#define PIN_IRDA_SD_FLAGS   (PIO_OUTPUT_1 | PIO_DEFAULT)

Referenced by board_init().

#define PIN_IRDA_SD_IDX   PIN_USART1_CTS_IDX

Referenced by board_init().

#define PIN_ISO7816_RST_FLAG   (PIO_OUTPUT_0 | PIO_DEFAULT)

Referenced by board_init().

#define PIN_ISO7816_RST_IDX   PIO_PA15_IDX

Referenced by board_init().

#define PIN_LED_0   {PIO_PA19, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT}
#define PIN_LED_0_ATTR   PIO_DEFAULT
#define PIN_LED_0_ID   ID_PIOA
#define PIN_LED_0_MASK   PIO_PA19
#define PIN_LED_0_PIO   PIOA
#define PIN_LED_0_TYPE   PIO_OUTPUT_1
#define PIN_LED_1   {PIO_PA20, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT}
#define PIN_LED_1_ATTR   PIO_DEFAULT
#define PIN_LED_1_ID   ID_PIOA
#define PIN_LED_1_MASK   PIO_PA20
#define PIN_LED_1_PIO   PIOA
#define PIN_LED_1_TYPE   PIO_OUTPUT_1
#define PIN_LED_2_ATTR   PIO_DEFAULT
#define PIN_LED_2_ID   ID_PIOC
#define PIN_LED_2_MASK   PIO_PC20

LED #2 pin definition (RED).

#define PIN_LED_2_PIO   PIOC
#define PIN_LED_2_TYPE   PIO_OUTPUT_1
#define PIN_NF_CE_FLAGS   (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT)

Referenced by board_init().

#define PIN_NF_CE_IDX   (PIO_PC14_IDX)

Nandflash chip enable pin definition.

Referenced by board_init(), and nand_flash_raw_initialize().

#define PIN_NF_RB_FLAGS   (PIO_INPUT | PIO_PULLUP)

Referenced by board_init().

#define PIN_NF_RB_IDX   (PIO_PC18_IDX)

Nandflash ready/busy pin definition.

Referenced by board_init(), nand_flash_raw_initialize(), and wait_ready().

#define PIN_PCK0   (PIO_PA6_IDX)

PCK0.

#define PIN_PCK0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define PIN_PCK0_MUX   (IOPORT_MODE_MUX_B)
#define PIN_PCK1   (PIO_PA17_IDX)
#define PIN_PCK1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define PIN_PCK_0_ATTR   PIO_DEFAULT
#define PIN_PCK_0_ID   ID_PIOA
#define PIN_PCK_0_MASK   PIO_PA6
#define PIN_PCK_0_PIO   PIOA
#define PIN_PCK_0_TYPE   PIO_PERIPH_B
#define PIN_PCK_1_ATTR   PIO_DEFAULT
#define PIN_PCK_1_ID   ID_PIOA
#define PIN_PCK_1_MASK   PIO_PA17
#define PIN_PCK_1_PIO   PIOA
#define PIN_PCK_1_TYPE   PIO_PERIPH_B
#define PIN_PUSHBUTTON_1   {PIO_PB3, PIOB, ID_PIOB, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE}
#define PIN_PUSHBUTTON_1_ATTR   PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE
#define PIN_PUSHBUTTON_1_ID   ID_PIOB
#define PIN_PUSHBUTTON_1_MASK   PIO_PB3
#define PIN_PUSHBUTTON_1_PIO   PIOB
#define PIN_PUSHBUTTON_1_TYPE   PIO_INPUT
#define PIN_PUSHBUTTON_2   {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE}
#define PIN_PUSHBUTTON_2_ATTR   PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE
#define PIN_PUSHBUTTON_2_ID   ID_PIOC
#define PIN_PUSHBUTTON_2_MASK   PIO_PC12
#define PIN_PUSHBUTTON_2_PIO   PIOC
#define PIN_PUSHBUTTON_2_TYPE   PIO_INPUT
#define PIN_PWM_LED0   PIN_PWMC_PWMH0, PIN_PWMC_PWML0

PWM pins definition for LED0.

#define PIN_PWM_LED0_CHANNEL   PWM_CHANNEL_0
#define PIN_PWM_LED0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define PIN_PWM_LED0_GPIO   PIO_PA19_IDX

PWM LED0 pin definitions.

Referenced by board_init().

#define PIN_PWM_LED1   PIN_PWMC_PWMH1, PIN_PWMC_PWML1

PWM pins definition for LED1.

#define PIN_PWM_LED1_CHANNEL   PWM_CHANNEL_1
#define PIN_PWM_LED1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define PIN_PWM_LED1_GPIO   PIO_PA20_IDX

PWM LED1 pin definitions.

Referenced by board_init().

#define PIN_PWM_LED2   PIN_PWMC_PWMH2, PIN_PWMC_PWML2

PWM pins definition for LED2.

#define PIN_PWM_LED2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define PIN_PWM_LED2_GPIO   PIO_PC20_IDX

PWM LED2 pin definitions.

Referenced by board_init().

#define PIN_PWMC_PWMH0   {PIO_PC18B_PWMH0, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM0 pin definition: Output High.

#define PIN_PWMC_PWMH0_TRIG   PIO_PC18_IDX

Referenced by board_init().

#define PIN_PWMC_PWMH0_TRIG_FLAG   PIO_PERIPH_B | PIO_DEFAULT

Referenced by board_init().

#define PIN_PWMC_PWMH1   {PIO_PC19B_PWMH1, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM1 pin definition: Output High.

#define PIN_PWMC_PWMH2   {PIO_PC20B_PWMH2, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM2 pin definition: Output High.

#define PIN_PWMC_PWMH3   {PIO_PC21B_PWMH3, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM3 pin definition: Output High.

#define PIN_PWMC_PWML0   {PIO_PA19B_PWML0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM0 pin definition: Output Low.

#define PIN_PWMC_PWML1   {PIO_PA20B_PWML1, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}

PWMC PWM1 pin definition: Output Low.

#define PIN_PWMC_PWML2   {PIO_PA16C_PWML2, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT}

PWMC PWM2 pin definition: Output Low.

#define PIN_PWMC_PWML3   {PIO_PA15C_PWML3, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT}

PWMC PWM3 pin definition: Output Low.

#define PIN_RE_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)

Referenced by board_init().

#define PIN_RE_IDX   PIN_USART1_CTS_IDX

Referenced by board_init().

#define PIN_SSC_TD   (PIO_PA17_IDX)

SSC pin Transmitter Data (TD)

#define PIN_SSC_TD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_SSC_TF   (PIO_PA15_IDX)

SSC pin Transmitter FrameSync (TF)

#define PIN_SSC_TF_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_SSC_TK   (PIO_PA16_IDX)

SSC pin Transmitter Clock (TK)

#define PIN_SSC_TK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_TC0_TIOA0   (PIO_PA0_IDX)

Referenced by board_init().

#define PIN_TC0_TIOA0_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define PIN_TC0_TIOA0_MUX   (IOPORT_MODE_MUX_B)
#define PIN_TC0_TIOA1   (PIO_PA15_IDX)
#define PIN_TC0_TIOA1_ATTR   PIO_DEFAULT
#define PIN_TC0_TIOA1_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define PIN_TC0_TIOA1_ID   ID_PIOA
#define PIN_TC0_TIOA1_MASK   PIO_PA15
#define PIN_TC0_TIOA1_MUX   (IOPORT_MODE_MUX_B)
#define PIN_TC0_TIOA1_PIO   PIOA
#define PIN_TC0_TIOA1_TYPE   PIO_PERIPH_B
#define PIN_TC0_TIOA2   (PIO_PA26_IDX)
#define PIN_TC0_TIOA2_ATTR   PIO_DEFAULT
#define PIN_TC0_TIOA2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define PIN_TC0_TIOA2_ID   ID_PIOA
#define PIN_TC0_TIOA2_MASK   PIO_PA26
#define PIN_TC0_TIOA2_MUX   (IOPORT_MODE_MUX_B)
#define PIN_TC0_TIOA2_PIO   PIOA
#define PIN_TC0_TIOA2_TYPE   PIO_INPUT
#define PIN_USART0_CTS   {PIO_PA8A_CTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART0 pin CTS.

#define PIN_USART0_CTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_USART0_CTS_IDX   (PIO_PA8_IDX)
#define PIN_USART0_RTS   {PIO_PA7A_RTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART0 pin RTS.

#define PIN_USART0_RTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_USART0_RTS_IDX   (PIO_PA7_IDX)
#define PIN_USART0_RXD   {PIO_PA5A_RXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART0 pin RX.

#define PIN_USART0_RXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_USART0_RXD_IDX   (PIO_PA5_IDX)
#define PIN_USART0_SCK   {PIO_PA2B_SCK0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT}

USART0 pin SCK.

#define PIN_USART0_SCK_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define PIN_USART0_SCK_IDX   (PIO_PA2_IDX)
#define PIN_USART0_TXD   {PIO_PA6A_TXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART0 pin TX.

#define PIN_USART0_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_USART0_TXD_IDX   (PIO_PA6_IDX)
#define PIN_USART1_CTS   {PIO_PA25A_CTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART1 pin CTS.

#define PIN_USART1_CTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_CTS_IDX   (PIO_PA25_IDX)

Referenced by board_init().

#define PIN_USART1_EN   {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_OUTPUT_0, PIO_DEFAULT}

USART1 pin ENABLE.

#define PIN_USART1_EN_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_EN_IDX   (PIO_PA23_IDX)

Referenced by board_init().

#define PIN_USART1_RTS   {PIO_PA24A_RTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART1 pin RTS.

#define PIN_USART1_RTS_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_RTS_IDX   (PIO_PA24_IDX)

Referenced by board_init().

#define PIN_USART1_RXD   {PIO_PA21A_RXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART1 pin RX.

#define PIN_USART1_RXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_RXD_IDX   (PIO_PA21_IDX)

Referenced by board_init().

#define PIN_USART1_SCK   {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART1 pin SCK.

#define PIN_USART1_SCK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_SCK_IDX   (PIO_PA23_IDX)

Referenced by board_init().

#define PIN_USART1_TXD   {PIO_PA22A_TXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT}

USART1 pin TX.

#define PIN_USART1_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PIN_USART1_TXD_IDX   (PIO_PA22_IDX)

Referenced by board_init().

#define PIN_USART_TXD_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PIN_USART_TXD_IDX   PIN_USART1_TXD_IDX
#define PIN_USART_TXD_IO_FLAGS   (PIO_OUTPUT_0 | PIO_DEFAULT)
#define PIN_USB_VBUS   {PIO_PC21, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP}

USB VBus monitoring pin definition.

#define PINS_ADC_TRIG   PIO_PA8_IDX

Pins ADC.

Referenced by board_init().

#define PINS_ADC_TRIG_FLAG   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define PINS_HSMCI   {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP}
#define PINS_PUSHBUTTONS   PIN_PUSHBUTTON_1, PIN_PUSHBUTTON_2

List of all push button definitions.

#define PINS_UART0   (PIO_PA9A_URXD0 | PIO_PA10A_UTXD0)

UART0 pins (UTXD0 and URXD0) definitions, PA9,10.

Referenced by board_init().

#define PINS_UART0_ATTR   PIO_DEFAULT
#define PINS_UART0_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define PINS_UART0_ID   ID_PIOA
#define PINS_UART0_MASK   PIO_PA9A_URXD0|PIO_PA10A_UTXD0
#define PINS_UART0_PIO   PIOA

Referenced by board_init().

#define PINS_UART0_TYPE   PIO_PERIPH_A
#define PINS_UART1   (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1)

UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3.

#define PINS_UART1_ATTR   PIO_DEFAULT
#define PINS_UART1_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define PINS_UART1_ID   ID_PIOB
#define PINS_UART1_MASK   PIO_PB2A_URXD1 | PIO_PB3A_UTXD1
#define PINS_UART1_PIO   PIOB
#define PINS_UART1_TYPE   PIO_PERIPH_A
#define PUSHBUTTON_1_NAME   "USRPB1"

Push button #0 definition.

Attributes = pull-up + debounce + interrupt on rising edge.

#define PUSHBUTTON_2_NAME   "USRPB2"

Push button #1 definition.

Attributes = pull-up + debounce + interrupt on falling edge.

#define sam4s

Family definition (already defined)

#define sam4sek

Board definition.

#define SD_MMC_0_CD_DETECT_VALUE   0

Referenced by sd_mmc_select_slot().

#define SD_MMC_0_CD_FLAGS   (PIO_INPUT | PIO_PULLUP)

Referenced by board_init().

#define SD_MMC_0_CD_GPIO   (PIO_PA6_IDX)

Referenced by board_init().

#define SD_MMC_0_CD_PIO_ID   ID_PIOA
#define SD_MMC_HSMCI_MEM_CNT   1

HSMCI pins definition.

Number of slot connected on HSMCI interface

#define SD_MMC_HSMCI_SLOT_0_SIZE   4

Referenced by hsmci_get_bus_width().

#define SPI_MISO_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define SPI_MISO_GPIO   (PIO_PA12_IDX)

SPI MISO pin definition.

Referenced by board_init().

#define SPI_MOSI_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define SPI_MOSI_GPIO   (PIO_PA13_IDX)

SPI MOSI pin definition.

Referenced by board_init().

#define SPI_NPCS0_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define SPI_NPCS0_GPIO   (PIO_PA11_IDX)

SPI chip select 0 pin definition.

(Only one configuration is possible)

Referenced by board_init().

#define SPI_NPCS1_PA31_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define SPI_NPCS1_PA31_GPIO   (PIO_PA31_IDX)

Referenced by board_init().

#define SPI_NPCS1_PA9_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS1_PA9_GPIO   (PIO_PA9_IDX)

SPI chip select 1 pin definition.

(multiple configurations are possible)

#define SPI_NPCS1_PB14_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)
#define SPI_NPCS1_PB14_GPIO   (PIO_PB14_IDX)
#define SPI_NPCS1_PC4_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS1_PC4_GPIO   (PIO_PC4_IDX)
#define SPI_NPCS2_PA10_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS2_PA10_GPIO   (PIO_PA10_IDX)

SPI chip select 2 pin definition.

(multiple configurations are possible)

#define SPI_NPCS2_PA30_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define SPI_NPCS2_PA30_GPIO   (PIO_PA30_IDX)

Referenced by board_init().

#define SPI_NPCS2_PB2_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS2_PB2_GPIO   (PIO_PB2_IDX)
#define SPI_NPCS3_PA22_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)

Referenced by board_init().

#define SPI_NPCS3_PA22_GPIO   (PIO_PA22_IDX)

Referenced by board_init().

#define SPI_NPCS3_PA3_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS3_PA3_GPIO   (PIO_PA3_IDX)

SPI chip select 3 pin definition.

(multiple configurations are possible)

#define SPI_NPCS3_PA5_FLAGS   (PIO_PERIPH_B | PIO_DEFAULT)
#define SPI_NPCS3_PA5_GPIO   (PIO_PA5_IDX)
#define SPI_SPCK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define SPI_SPCK_GPIO   (PIO_PA14_IDX)

SPI SPCK pin definition.

Referenced by board_init().

#define TWI0_CLK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define TWI0_CLK_GPIO   PIO_PA4_IDX

Referenced by board_init().

#define TWI0_DATA_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define TWI0_DATA_GPIO   PIO_PA3_IDX

TWI0 pins definition.

Referenced by board_init().

#define TWI1_CLK_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define TWI1_CLK_GPIO   PIO_PB5_IDX

Referenced by board_init().

#define TWI1_DATA_FLAGS   (PIO_PERIPH_A | PIO_DEFAULT)

Referenced by board_init().

#define TWI1_DATA_GPIO   PIO_PB4_IDX

TWI1 pins definition.

Referenced by board_init().

#define USB_VBUS_FLAGS   (PIO_INPUT | PIO_DEBOUNCE | PIO_IT_EDGE)

Referenced by board_init().

#define USB_VBUS_PIN   (PIO_PC21_IDX)

Referenced by board_init().

#define USB_VBUS_PIN_IRQn   (PIOC_IRQn)
#define USB_VBUS_PIO_ID   (ID_PIOC)

Referenced by udd_enable(), and udd_vbus_handler().

#define USB_VBUS_PIO_MASK   (PIO_PC21)

Referenced by udd_enable(), and udd_vbus_handler().