Microchip® Advanced Software Framework

scsi_request_sense_data Struct Reference

SCSI Standard Request sense data structure.

#include <spc_protocol.h>

Data Fields

uint8_t AddSenseCode
 
uint8_t AddSenseLen
 
uint8_t AddSnsCodeQlfr
 
uint8_t CmdSpecINFO [4]
 
uint8_t FldReplUnitCode
 
uint8_t information [4]
 
uint8_t obsolete
 
uint8_t sense_flag_key
 
uint8_t SenseKeySpec [3]
 
uint8_t valid_reponse_code
 

uint8_t scsi_request_sense_data::AddSenseCode
uint8_t scsi_request_sense_data::AddSenseLen
uint8_t scsi_request_sense_data::AddSnsCodeQlfr
uint8_t scsi_request_sense_data::CmdSpecINFO[4]
uint8_t scsi_request_sense_data::FldReplUnitCode
uint8_t scsi_request_sense_data::information[4]
uint8_t scsi_request_sense_data::obsolete
uint8_t scsi_request_sense_data::sense_flag_key
uint8_t scsi_request_sense_data::SenseKeySpec[3]
uint8_t scsi_request_sense_data::valid_reponse_code