Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12345]
oUser InterfaceHuman interface on UC3C_EK :
oVirtual Memory in RAMThe component manages a disk on a volatile memory (internal RAM)
oImplementation of SD/MMC/SDIO Stack
oUSB device descriptors for a single interfaceThe following structures provide the USB device descriptors required for USB Device with a single interface MSC
oxCoRoutineCreateCroutine
ovCoRoutineScheduleCroutine
ocrSTARTCroutine
ocrDELAYCroutine
ocrQUEUE_SEND
ocrQUEUE_RECEIVECroutine
ocrQUEUE_SEND_FROM_ISRCroutine
ocrQUEUE_RECEIVE_FROM_ISRCroutine
oxQueueCreateQueue
oxQueueSendQueue
oxQueueReceiveQueue
oxQueueSendFromISRQueue
oxQueueReceiveFromISRQueue
ovSemaphoreCreateBinarySemphr
oxSemaphoreTakeSemphr
oxSemaphoreTakeRecursiveSemphr
oxSemaphoreGiveSemphr
oxSemaphoreGiveRecursiveSemphr
oxSemaphoreGiveFromISRSemphr
ovSemaphoreCreateMutexSemphr
oxSemaphoreCreateCountingSemphr
oxTaskCreateTask
oxTaskCreateRestrictedTask
ovTaskDeleteTask
ovTaskDelayTask
ovTaskDelayUntilTask
ouxTaskPriorityGetTask
ovTaskPrioritySetTask
ovTaskSuspendTask
ovTaskResumeTask
ovTaskResumeFromISRTask
ovTaskStartSchedulerTask
ovTaskEndSchedulerTask
ovTaskSuspendAllTask
oxTaskResumeAllTask
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oTC - Timer/CounterDriver for the TC (Timer/Counter)
oUSART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)
oMemory Control AccessCommon abstraction layer for memory interfaces
oAT45dbx DataFlash component driver.This is a driver for the AT45dbX series DataFlash memories
oSerial Peripheral Interface (SPI)This is the common API for SPI interface
oSPI - Serial Peripheral InterfaceSee Quick start guide for SPI driver on AVR32 devices
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3C)
| \System Clock internals
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oSD/MMC/SDIO common stackSD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group)
|oCommon SPI interface for SD/MMC stack
||\Common SPI interface for SD/MMC stackImplementation
|oSD/MMC MemorySD/MMC memory APIs required by CTRL_ACCESS module (Memory Control Access)
||\Implementation of SD/MMC Memory
|\SD/MMC Protocol Definition
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oCPU - PM - Power ManagerThe Power Manager (PM) provides synchronous clocks to the CPU and the modules and peripherals connected to the HSB and PBx buses
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oCPU - SCIF - System Control InterfaceDriver for the SCIF (System Control Interface)
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSB Stack DeviceThis module includes USB Stack Device implementation
||oUSB Device Controller (UDC)The UDC provides a high-level abstraction of the usb device
|||oImplementation of UDCInternal implementation
|||oUSB Device Controller (UDC) - PrerequisitesCommon prerequisites for all USB devices
|||oUSB Device Controller (UDC) - Example codeCommon example code for all USB devices
|||oUSB Device Controller (UDC) - WorkflowCommon workflow for all USB devices
|||\USB Device Descriptor
||oUSB Device Driver (UDD)The UDD driver provides a low-level abstraction of the device controller hardware
|||\USBC Device DriverUSBC low-level driver for USB Device mode
||\USB Device Interface (UDI)The UDI provides a common API for all classes, and this is used by UDC for the main control of USB Device interface
|| \USB interface descriptorsThe following structures provide predefined USB interface descriptors
|oUSBC OTG DriverUSBC low-level driver for OTG features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| \USB Mass Storage Class (MSC) protocol definitions
|  oSCSI Block Commands protocol definitions
|  \SCSI Primary Commands protocol definitions
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function