Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12345]
oUser InterfaceHuman interface on SAM L21 Xplained Pro
oVirtual Memory in RAMThe component manages a disk on a volatile memory (internal RAM)
oUSB device descriptors for a single interfaceThe following structures provide the USB device descriptors required for USB Device with a single interface MSC
oMemory Control AccessCommon abstraction layer for memory interfaces
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSAM Universal Serial Bus (USB)The Universal Serial Bus (USB) module complies with the USB 2.1 specification
oSAM External Interrupt (EXTINT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSB Stack DeviceThis module includes USB Stack Device implementation
||oUSB Device Driver Implement (UDD)USB low-level driver for USB device mode
||oUSB Device Controller (UDC)The UDC provides a high-level abstraction of the usb device
|||oImplementation of UDCInternal implementation
|||oUSB Device Controller (UDC) - PrerequisitesCommon prerequisites for all USB devices
|||oUSB Device Controller (UDC) - Example codeCommon example code for all USB devices
|||oUSB Device Controller (UDC) - WorkflowCommon workflow for all USB devices
|||\USB Device Descriptor
||oUSB Device Driver (UDD)The UDD driver provides a low-level abstraction of the device controller hardware
||\USB Device Interface (UDI)The UDI provides a common API for all classes, and this is used by UDC for the main control of USB Device interface
|| \USB interface descriptorsThe following structures provide predefined USB interface descriptors
||  oInterface with USB Device Core (UDC)Structures and functions required by UDC
||  \Implementation of UDI MSCClass internal implementation
|oUSB dual role driverUSB low-level driver for dual role features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| \USB Mass Storage Class (MSC) protocol definitions
|  oSCSI Block Commands protocol definitions
|  \SCSI Primary Commands protocol definitions
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM R30 Xplained Pro board
  \FeaturesSymbols that describe features and capabilities of the board