Directories | |
directory | atxmega128a4u_stk600-rc044x |
Files | |
file | conf_usb.h |
USB configuration file. | |
file | main.c |
Main functions for MSC example. | |
file | main.h |
Declaration of main function used by MSC example. | |
file | memories_initialization_xmega.c |
Initialization of memories Specific XMEGA functions to initialize the memories. | |
file | ui.h |
Common User Interface for MSC application. | |