Initialization of memories Specific AVR UC3 functions to initialize memories.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_access.h"
#include "unit_tests.h"
#include "conf_at45dbx.h"
#include "at45dbx.h"
Functions | |
void | memories_initialization (void) |
Initialize the memories used by examples. More... | |
void memories_initialization | ( | void | ) |
Initialize the memories used by examples.
References at45dbx_init(), sd_mmc_init(), sysclk_enable_pbb_module(), and SYSCLK_HMATRIX.
Referenced by run_usb_msc_test().