Microchip® Advanced Software Framework

conf_virtual_mem.h File Reference

Virtual memory configuration file.

This file contains the possible external configuration of the Virtual Memory.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define VMEM_NB_SECTOR   48 /* Internal RAM 24KB (should > 20KB or PC can not format it) */
 Size of Virtual Memory on internal RAM (unit 512B) More...
 

#define VMEM_NB_SECTOR   48 /* Internal RAM 24KB (should > 20KB or PC can not format it) */

Size of Virtual Memory on internal RAM (unit 512B)

Referenced by virtual_read_capacity(), and virtual_usb_trans().