Microchip® Advanced Software Framework

uotghs_dma_status_t Struct Reference

Structure for DMA status register.

#include <usbhs_device.h>

Data Fields

uint32_t BUFF_COUNT:16
 
uint32_t CHANN_ACT:1
 
uint32_t CHANN_ENB:1
 
uint32_t DESC_LDST:1
 
uint32_t END_BF_ST:1
 
uint32_t END_TR_ST:1
 
uint32_t reserved0:2
 
uint32_t reserved1:9
 

uint32_t uotghs_dma_status_t::BUFF_COUNT
uint32_t uotghs_dma_status_t::CHANN_ACT
uint32_t uotghs_dma_status_t::CHANN_ENB
uint32_t uotghs_dma_status_t::DESC_LDST
uint32_t uotghs_dma_status_t::END_BF_ST
uint32_t uotghs_dma_status_t::END_TR_ST
uint32_t uotghs_dma_status_t::reserved0
uint32_t uotghs_dma_status_t::reserved1