USB Device Capabilities - USB 2.0 Extension Descriptor structure.
Defines the set of USB 1.1-specific device level capabilities.
#include <usb_protocol.h>
Data Fields | |
uint8_t | bDescriptorType |
uint8_t | bDevCapabilityType |
uint8_t | bLength |
le32_t | bmAttributes |
uint8_t usb_dev_capa_ext_desc_t::bDescriptorType |
uint8_t usb_dev_capa_ext_desc_t::bDevCapabilityType |
uint8_t usb_dev_capa_ext_desc_t::bLength |
le32_t usb_dev_capa_ext_desc_t::bmAttributes |