#include <usb_protocol_msc.h>
Data Fields | |
uint8_t | bCSWStatus |
Status code. More... | |
le32_t | dCSWDataResidue |
Number of bytes not transfered. More... | |
le32_t | dCSWSignature |
Must contain 'USBS'. More... | |
le32_t | dCSWTag |
Same as dCBWTag. More... | |
uint8_t usb_msc_csw::bCSWStatus |
Status code.
le32_t usb_msc_csw::dCSWDataResidue |
Number of bytes not transfered.
le32_t usb_msc_csw::dCSWTag |
Same as dCBWTag.