![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | Management of the AT45DBX data flash driver through SPI |
![]() ![]() | Management of the AT45DBX DataFlash component |
![]() ![]() | Connection of the AT45DBX DataFlash to SPI interface driver |
![]() ![]() | CTRL_ACCESS interface for the AT45DBX data flash driver |
![]() ![]() | CTRL_ACCESS interface for the AT45DBX data flash driver |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Memory access control configuration file |
![]() ![]() | AT45DBX configuration file |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Spi Master configuration |
![]() ![]() | Unit test configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | USB configuration file |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | STK600 with RC100X routing board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | STK600 board LEDs support package |
![]() ![]() | Initialization of memories Specific XMEGA functions to initialize the memories |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Programmable Multilevel Interrupt Controller driver |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SCSI Block Commands |
![]() ![]() | Serial Mode management |
![]() ![]() | Sleep controller driver |
![]() ![]() | Sleep manager |
![]() ![]() | Sleep manager |
![]() ![]() | AVR XMEGA Sleep manager implementation |
![]() ![]() | SCSI Primary Commands |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | SPI Master Mode management |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | STK600 with the RC100X routing card board header file |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Device Mass Storage Class (MSC) interface |
![]() ![]() | USB Device Mass Storage Class (MSC) interface definitions |
![]() ![]() | Default MSC configuration for a USB Device with a single interface MSC |
![]() ![]() | Default descriptors for a USB Device with a single interface MSC |
![]() ![]() | Main functions for MSC unit test |
![]() ![]() | Declaration of main function used by MSC unit test |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART Serial driver functions |
![]() ![]() | This file defines a useful set of functions for the Serial interface on AVR XMEGA devices |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB Device driver Compliance with common driver UDD |
![]() ![]() | USB Driver header file for XMEGA products including USB interface |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Mass Storage Class (MSC) protocol definitions |
![]() ![]() | System-specific implementation of the _write function used by the standard library |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |