Directories | |
directory | atxmega128a4u_stk600-rc044x |
Files | |
file | conf_usb.h |
USB configuration file. | |
file | memories_initialization_xmega.c |
Initialization of memories Specific XMEGA functions to initialize the memories. | |
file | unit_tests.c |
Main functions for MSC unit test. | |
file | unit_tests.h |
Declaration of main function used by MSC unit test. | |