Microchip® Advanced Software Framework

init.c File Reference
#include "compiler.h"
#include "uc3c_ek.h"
#include "conf_board.h"
#include "gpio.h"
#include "board.h"

Macros

#define AT45DBX_ENABLE_NPCS_PIN(npcs, unused)   {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION},
 
#define AT45DBX_MEM_CNT   1
 
#define SD_MMC_CONFIGURE_CD_WP_PIN(slot, unused)
 

Functions

void board_init (void)
 This function initializes the board target resources. More...
 

#define AT45DBX_ENABLE_NPCS_PIN (   npcs,
  unused 
)    {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION},

Referenced by board_init().

#define SD_MMC_CONFIGURE_CD_WP_PIN (   slot,
  unused 
)
Value:
gpio_configure_pin(SD_MMC_##slot##_CD_GPIO,GPIO_DIR_INPUT); \
gpio_configure_pin(SD_MMC_##slot##_WP_GPIO,GPIO_DIR_INPUT);
void gpio_configure_pin(uint32_t pin, uint32_t flags)
Configuration functionality on a pin.
Definition: gpio.c:271
#define GPIO_DIR_INPUT
Pin is Input.
Definition: gpio.h:67

Referenced by board_init().