Human interface on EVK1100 :
- PWR led is on when power present
- Led 0 is on when USB OTG cable is plugged
- Led 1 is on when Vbus is present
- Led 2 is on when a device is connected
- Led 3 blinks when the device is enumerated and USB in idle mode
- The blink is slow (1s) with low speed device
- The blink is normal (0.5s) with full speed device
- The blink is fast (0.25s) with high speed device
- Led 4 green is on when a read access is on going
- Led 4 red is on when a write access is on going
- Led 5 green is on when a LUN test is success
- Led 5 red is on when a LUN test is unsuccessful
- Switch PB0 allows to enter the device in suspend mode
- Only Push joystick button can be used to wakeup USB device in suspend mode
Note: On board the LED labels are incremented of one. E.g. Led0 in software corresponding at Led1 label on board.