Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCavr32_usbb_uhdmax_tStructure for DMA registers
oCFs_clusterlist_cacheStructure to store the cluster list cache
oCFs_file_segment
oCFs_index
oCFs_managementStructure to save the variables frequently used by file system mounted
oCFs_management_entryStructure to save the frequently variables of file system mounted
oCFs_management_fastStructure to save the variables very frequently used by file system mounted
oCFs_rootdirUnion to define a root directory
oCFs_sector_cacheStructure to store the information about sector cache (=last sector read or write on disk)
oCFs_segmentStructure to define a segment
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCpll_configHardware-specific representation of PLL configuration
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCsbc_caching_mode_pageSBC-2 Caching mode page
oCsbc_rdwr_error_recovery_mode_pageSBC-2 Read-Write Error Recovery mode page
oCsbc_read_capacity10_dataSBC-2 READ CAPACITY (10) parameter data
oCsbc_slba_block_descSBC-2 Short LBA mode parameter block descriptor
oCscsi_inquiry_dataSCSI Standard Inquiry data structure
oCscsi_mode_page_0_headerSCSI Page_0 Mode Page header (SPF not set)
oCscsi_mode_param_header10SCSI Mode Parameter Header used by MODE SELECT(10) and MODE SENSE(10)
oCscsi_mode_param_header6SCSI Mode Parameter Header used by MODE SELECT(6) and MODE SENSE(6)
oCscsi_request_sense_dataSCSI Standard Request sense data structure
oCspc_control_page_info_execptSPC-2 Informational exceptions control page See chapter 8.3.8
oCst_fs_clusterStructure to store cluster information
oCst_fs_format_table
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCuhd_ctrl_request_tStructure to store the high level setup request
oCuhd_pipe_job_tStructure definition to store registered jobs on a pipe
oCuhi_api_tUHI API
oCuhi_msc_dev_tUSB MSC device information
oCuhi_msc_lun_tLUN structure information
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_msc_cbw
oCusb_msc_csw
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
\Cusb_str_lgid_desc_t