![]() | Jumper setup on SAM4L_EK : |
![]() | Service of FatFS file system |
![]() | Low level driver for FatFS |
![]() | See Quickstart guide for SAM FLASHCALW driver |
![]() | Receiver Transmitter (USART) |
![]() | Common abstraction layer for memory interfaces |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Asynchronous Timer functionality |
![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | |
![]() ![]() | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (SAM4L) |
![]() ![]() ![]() | |
![]() | Driver for the BPM (Backup Power Manager) |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | USBC low-level driver for USB host mode |
![]() | See Quick start guide for the common IOPORT service |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the on-chip General-Purpose Input/Output (GPIO) controller with both interrupt and event support |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's on-chip External Interrupt Controller (EIC) |
![]() | This stack includes the USB Device Stack, USB Host Stack and common definitions |
![]() ![]() | This module includes USB Stack Host implementation |
![]() ![]() ![]() | The UHC provides a high-level abstraction of the usb host |
![]() ![]() ![]() ![]() | Internal implementation |
![]() ![]() ![]() ![]() | Common prerequisites for all USB hosts |
![]() ![]() ![]() ![]() | Common example code for all USB hosts |
![]() ![]() ![]() ![]() | Common workflow for all USB devices |
![]() ![]() ![]() | The UHD driver provides a low-level abstraction of the host controller hardware |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() | The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface |
![]() ![]() ![]() ![]() | Common APIs used by high level application to use this USB host class |
![]() ![]() ![]() ![]() ![]() | Class internal implementation |
![]() ![]() ![]() ![]() ![]() | Layer added on UHI MSC interface to allow the usage of control access module |
![]() ![]() ![]() ![]() ![]() ![]() | Interface for control access module |
![]() ![]() ![]() ![]() ![]() | Define and functions required by UHC |
![]() ![]() | USBC low-level driver for OTG features |
![]() ![]() | This module defines Atmel PID and VIDs constants |
![]() ![]() | This module defines constants and data structures provided by the USB 2.0 specification |
![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | |
![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | Driver for the WDT (Watchdog Timer) |
![]() | Transmitter (USART) |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |