Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM L21 Xplained Pro board initialization
o*ccsbcs.c
o*clock.cSAM L21 Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM L21 Clock Driver
o*clock_feature.hSAM L21 Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_access.hMemory access control configuration
o*conf_board.hSAM L21 Xplained Pro board configuration
o*conf_clocks.hSAM L21 Clock configuration
o*conf_extint.hSAM L21 External Interrupt Driver Configuration Header
o*conf_fatfs.hFATFS configuration file
o*conf_rtc.hSAM RTC Driver Configuration Header
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb_host.hUSB host configuration file
o*ctrl_access.c
o*ctrl_access.h
o*diskio.cImplementation of low level disk I/O module skeleton for FatFS
o*diskio.h
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*fattime_rtc.cImplementation of low level disk I/O module skeleton for FatFS
o*ff.c
o*ff.h
o*ffconf.h
o*gclk.cSAM L21 Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*integer.h
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*main.cMain functions for USB host mass storage example
o*main.hDeclaration of main function used by example
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM L21/L22/R30/R34/R35 Power functionality
o*preprocessor.hPreprocessor utils
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*reset.hSAM Reset functionality
o*rtc_calendar.cSAM RTC Driver (Calendar Mode)
o*rtc_calendar.hSAM RTC Driver (Calendar Mode)
o*rtc_tamper.hSAM RTC Driver (Tamper)
o*saml21_xplained_pro.hSAM L21 Xplained Pro board definition
o*sbc_protocol.hSCSI Block Commands
o*sleepmgr.cChip-specific sleep manager configuration
o*saml/sleepmgr.hChip-specific sleep manager configuration
o*sleepmgr.hSleep manager
o*spc_protocol.hSCSI Primary Commands
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM L21 System Interrupt Driver
o*tpaste.hPreprocessor token pasting utils
o*uhc.cUSB Host Controller (UHC)
o*uhc.hInterface of the USB Host Controller (UHC)
o*uhd.hCommon API for USB Host Drivers (UHD)
o*uhi.hCommon API for USB Host Interface
o*uhi_msc.cUSB host Mass Storage Class interface
o*uhi_msc.hUSB host driver for Mass Storage Class interface
o*uhi_msc_mem.cUSB host Mass Storage interface for control access module
o*uhi_msc_mem.hUSB host Mass Storage interface for control access module
o*ui.cUser Interface
o*ui.hCommon User Interface for USB host MSC application
o*usb.cSAM USB Driver
o*usb.hSAM USB Driver
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_dual.cSAM USB Dual Role driver file
o*usb_dual.hSAM USB Dual Role driver header file
o*usb_host_uhd.cUSB peripheral host wrapper for ASF Stack USB Host Driver (UHD)
o*usb_protocol.hUSB protocol definitions
\*usb_protocol_msc.hUSB Mass Storage Class (MSC) protocol definitions