SBC-2 READ CAPACITY (10) parameter data.
#include <sbc_protocol.h>
Data Fields | |
be32_t | block_len |
Number of bytes in the last logical block. More... | |
be32_t | max_lba |
LBA of last logical block. More... | |
be32_t sbc_read_capacity10_data::block_len |
Number of bytes in the last logical block.
Referenced by uhi_msc_mem_read_10_ram(), uhi_msc_mem_read_capacity(), uhi_msc_mem_read_sector_size(), uhi_msc_mem_wr_protect(), uhi_msc_mem_write_10_ram(), uhi_msc_scsi_read_10(), uhi_msc_scsi_read_capacity_done(), and uhi_msc_scsi_write_10().
be32_t sbc_read_capacity10_data::max_lba |
LBA of last logical block.
Referenced by uhi_msc_mem_read_capacity(), and uhi_msc_scsi_read_capacity_done().