Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_CONFIG_MPU_AT_INIT
 
#define CONF_BOARD_ENABLE_CACHE_AT_INIT
 
#define CONF_BOARD_USB_PORT
 

#define CONF_BOARD_CONFIG_MPU_AT_INIT
#define CONF_BOARD_ENABLE_CACHE_AT_INIT
#define CONF_BOARD_USB_PORT