Directories | |
directory | at32uc3a0512_evk1100 |
Files | |
file | conf_usb.h |
USB configuration file. | |
file | ieee11073_skeleton.c |
Sample of IEE11073 Communication Model. | |
file | ieee11073_skeleton.h |
Sample of IEE11073 Communication Model. | |
file | main.c |
Main functions. | |
file | main.h |
Declaration of main function used by PHDC example. | |
file | ui.h |
Common User Interface for PHDC application. | |