board.h | Standard board header file |
 bpm.c | BPM driver |
 bpm.h | BPM driver |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Configuration File for SAM4L8 Xplained Pro Board |
 conf_clock.h | Chip-specific system clock manager configuration |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_usb.h | USB configuration file |
 dfll.c | Chip-specific DFLL implementation |
 dfll.h | DFLL management |
 sam4l/dfll.h | Chip-specific DFLL definitions |
 eic.c | EIC driver for SAM |
 eic.h | EIC driver for SAM |
 flashcalw.c | FlashCALW driver for SAM4L |
 flashcalw.h | FlashCALW driver for SAM4L |
 genclk.h | Generic clock management |
 sam4l/genclk.h | Chip-specific generic clock management |
 gpio.c | GPIO driver |
 gpio.h | SAM GPIO driver |
 ieee11073_skeleton.c | Sample of IEE11073 Communication Model |
 ieee11073_skeleton.h | Sample of IEE11073 Communication Model |
 init.c | SAM4L8 Xplained Pro board initialization |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 ioport_gpio.h | SAM architecture specific IOPORT service implementation header file |
 led.h | SAM4L8 Xplained Pro board LEDs support package |
 main.c | Main functions |
 main.h | Declaration of main function used by PHDC example |
 mrepeat.h | Preprocessor macro repeating utils |
 osc.c | Chip-specific oscillator management functions |
 osc.h | Oscillator management |
 sam4l/osc.h | Chip-specific oscillator management functions |
 parts.h | Atmel part identification macros |
 pll.c | Chip-specific PLL implementation |
 pll.h | PLL management |
 sam4l/pll.h | Chip-specific PLL definitions |
 preprocessor.h | Preprocessor utils |
 sam4l8_xplained_pro.h | SAM4L8 Xplained Pro board definition |
 sleepmgr.c | Chip-specific sleep manager configuration |
 sam4l/sleepmgr.h | Chip-specific sleep manager configuration |
 sleepmgr.h | Sleep manager |
 status_codes.h | Status code definitions |
 stringz.h | Preprocessor stringizing utils |
 sysclk.c | Chip-specific system clock management functions |
 sam4l/sysclk.h | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 tpaste.h | Preprocessor token pasting utils |
 udc.c | USB Device Controller (UDC) |
 udc.h | Interface of the USB Device Controller (UDC) |
 udc_desc.h | Common API for USB Device Interface |
 udd.h | Common API for USB Device Drivers (UDD) |
 udi.h | Common API for USB Device Interface |
 udi_phdc.c | USB Device Personal Healthcare Device Class (PHDC) interface |
 udi_phdc.h | USB Device Personal Healthcare Device Class (PHDC) interface definitions |
 udi_phdc_conf.h | Default PHDC configuration for a USB Device with a single interface |
 udi_phdc_desc.c | Default descriptors for a USB Device with a single interface PHDC |
 ui.c | User Interface |
 ui.h | Common User Interface for PHDC application |
 usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
 usb_protocol.h | USB protocol definitions |
 usb_protocol_phdc.h | USB Personal Healthcare Device Class (PHDC) protocol definitions |
 usbc_device.c | USB Device driver Compliance with common driver UDD |
 usbc_device.h | USBC Device Driver header file |
 usbc_otg.h | USBC OTG Driver header file |
 wdt_sam4l.c | Watchdog Timer (WDT) driver for SAM4L |
 wdt_sam4l.h | Watchdog Timer (WDT) driver for SAM4L |