Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCdfll_configHardware-specific representation of DFLL configuration
oCeic_line_configConfiguration parameters of the EIC module
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_interrupt_sourceStructure for a GPIO pin interrupt source
oCpll_configHardware-specific representation of PLL configuration
oCsam_usbc_udesc_bk_ctrl_stat_t
oCsam_usbc_udesc_ep_ctrl_stat_t
oCsam_usbc_udesc_sizes_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_t
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudi_api_tUDI API
oCudi_phdc_desc_t
oCudi_phdc_fnctext_desc_t
oCudi_phdc_metadata_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_desc_table_t
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_phdc_classfnct_desc_tPHDC Class Function Descriptor
oCusb_phdc_fnctext_desc_tPHDC Function Extension Descriptor Note: The wDevSpecializations fields must follow this struct
oCusb_phdc_fnctext_singlespec_desc_tPHDC Function Extension Descriptor with single specification
oCusb_phdc_meta_data_1_desc_t
oCusb_phdc_meta_data_desc_tPHDC Meta-Data Descriptor Note: The optional meta-data field (0 to 253B) can follow this struct
oCusb_phdc_metadata_msg_1_t
oCusb_phdc_metadata_msg_tPHDC Meta-Data Message Note: The optional meta-data field (0 to EPx_size-21) can follow this struct
oCusb_phdc_qos_desc_tPHDC QoS Descriptor
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
oCusb_str_lgid_desc_t
oCwdt_configWatchdog Timer configuration structure
\Cwdt_dev_instWatchdog Timer driver software instance structure