Microchip® Advanced Software Framework

usb_pipe_callback_parameter Struct Reference

USB host pipe callback status parameter structure.

#include <usb.h>

Data Fields

uint8_t pipe_error_status
 pipe error status More...
 
uint8_t pipe_num
 current pipe number More...
 
uint16_t required_size
 required data size More...
 
uint16_t transfered_size
 actual transferred data size More...
 

uint8_t usb_pipe_callback_parameter::pipe_error_status

pipe error status

Referenced by _usb_host_interrupt_handler().

uint8_t usb_pipe_callback_parameter::pipe_num

current pipe number

Referenced by _usb_host_interrupt_handler().

uint16_t usb_pipe_callback_parameter::required_size

required data size

Referenced by _usb_host_interrupt_handler().

uint16_t usb_pipe_callback_parameter::transfered_size

actual transferred data size

Referenced by _usb_host_interrupt_handler().