Sample of IEE11073 Communication Model.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | ieee11073_skeleton_disable (void) |
Disable the communication model processing. More... | |
bool | ieee11073_skeleton_enable (void) |
Enable the communication model processing. More... | |
bool | ieee11073_skeleton_process (void) |
Function to process communication model Must be scheduled by other process. More... | |
void | ieee11073_skeleton_send_measure_1 (void) |
Send a measure on communication line. More... | |
void | ieee11073_skeleton_send_measure_2 (void) |
Send a measure on communication line. More... | |
void ieee11073_skeleton_disable | ( | void | ) |
Disable the communication model processing.
Referenced by main_phdc_disable().
bool ieee11073_skeleton_enable | ( | void | ) |
Enable the communication model processing.
true |
References ieee11073_enable_reception(), and ieee11073_send_association().
Referenced by main_phdc_enable().
bool ieee11073_skeleton_process | ( | void | ) |
Function to process communication model Must be scheduled by other process.
References IEEE11073_ASSOC_VALIDED, and udi_phdc_assoc_state.
Referenced by main().
void ieee11073_skeleton_send_measure_1 | ( | void | ) |
Send a measure on communication line.
References ieee11073_send_mesure(), and USB_PHDC_QOS_LOW_GOOD.
Referenced by ui_process().
void ieee11073_skeleton_send_measure_2 | ( | void | ) |
Send a measure on communication line.
References ieee11073_send_mesure(), and USB_PHDC_QOS_MEDIUM_BETTER.