Structure for DMA control register.
#include <usbhs_device.h>
Data Fields | |
uint32_t | BUFF_LENGTH:16 |
uint32_t | BUST_LCK:1 |
uint32_t | CHANN_ENB:1 |
uint32_t | DESC_LD_IT:1 |
uint32_t | END_B_EN:1 |
uint32_t | END_BUFFIT:1 |
uint32_t | END_TR_EN:1 |
uint32_t | END_TR_IT:1 |
uint32_t | LDNXT_DSC:1 |
uint32_t | reserved:8 |
uint32_t uotghs_dma_control_t::BUFF_LENGTH |
uint32_t uotghs_dma_control_t::BUST_LCK |
uint32_t uotghs_dma_control_t::CHANN_ENB |
uint32_t uotghs_dma_control_t::DESC_LD_IT |
uint32_t uotghs_dma_control_t::END_B_EN |
uint32_t uotghs_dma_control_t::END_BUFFIT |
uint32_t uotghs_dma_control_t::END_TR_EN |
uint32_t uotghs_dma_control_t::END_TR_IT |
uint32_t uotghs_dma_control_t::LDNXT_DSC |
uint32_t uotghs_dma_control_t::reserved |