PHDC Function Extension Descriptor Note: The wDevSpecializations fields must follow this struct.
#include <usb_protocol_phdc.h>
Data Fields | |
uint8_t | bDescriptorType |
PHDC descriptor type. More... | |
uint8_t | bLength |
Size of this descriptor in bytes. More... | |
uint8_t | bNumDevSpecs |
Number of wDevSpecializations below. More... | |
uint8_t | bReserved |
Reserved for future use, must be zero. More... | |
uint8_t usb_phdc_fnctext_desc_t::bDescriptorType |
PHDC descriptor type.
uint8_t usb_phdc_fnctext_desc_t::bLength |
Size of this descriptor in bytes.
uint8_t usb_phdc_fnctext_desc_t::bNumDevSpecs |
Number of wDevSpecializations below.
uint8_t usb_phdc_fnctext_desc_t::bReserved |
Reserved for future use, must be zero.