Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*arduino_due_x.hArduino Due/X Board Definition
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hSAM3X clock configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb.hUSB configuration file
o*genclk.hGeneric clock management
o*sam3x/genclk.hChip-specific generic clock management
o*gpio.hCommon GPIO API
o*init.cArduino Due/X board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*ioport_pio.hSAM architecture specific IOPORT service implementation header file
o*led.cArduino Due/X LEDs support package
o*led.hArduino Due/X LEDs support package
o*main.cMain functions for USB Device vendor example
o*main.hDeclaration of main function used by example
o*mrepeat.hPreprocessor macro repeating utils
o*osc.hOscillator management
o*sam3x/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pio.cParallel Input/Output (PIO) Controller driver for SAM
o*pio.hParallel Input/Output (PIO) Controller driver for SAM
o*pio_handler.cParallel Input/Output (PIO) interrupt handler for SAM
o*pio_handler.hParallel Input/Output (PIO) interrupt handler for SAM
o*pll.hPLL management
o*sam3x/pll.hChip-specific PLL definitions
o*pmc.cPower Management Controller (PMC) driver for SAM
o*pmc.hPower Management Controller (PMC) driver for SAM
o*preprocessor.hPreprocessor utils
o*sam_gpio.hGPIO service for SAM
o*sleep.cSleep mode access
o*sleep.hSleep mode access
o*sleepmgr.cSAM3/SAM4 Sleep manager implementation
o*sam/sleepmgr.hSAM3/SAM4 Sleep manager implementation
o*sleepmgr.hSleep manager
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sam3x/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tpaste.hPreprocessor token pasting utils
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_vendor.cUSB Vendor class interface
o*udi_vendor.hUSB Vendor class interface definitions
o*udi_vendor_conf.hDefault Vendor class configuration for a USB Device with a single interface
o*udi_vendor_desc.cDefault descriptors for a USB Device with a single vendor class interface
o*ui.cUser Interface
o*ui.hCommon User Interface for USB vendor class application
o*uotghs_device.cUSB Device Driver for UOTGHS
o*uotghs_device.hUSB Device Driver for UOTGHS
o*uotghs_otg.hUSB OTG Driver for UOTGHS
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
\*usb_protocol_vendor.hUSB Vendor class protocol definitions