![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | SAM3X clock configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | USB configuration file |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | SAM3X-EK board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM3X-EK LEDs support package |
![]() ![]() | SAM3X-EK LEDs support package |
![]() ![]() | Main functions for USB Device vendor example |
![]() ![]() | Declaration of main function used by example |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM3X-EK Board Definition |
![]() ![]() | GPIO service for SAM |
![]() ![]() | Sleep mode access |
![]() ![]() | Sleep mode access |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Vendor class interface |
![]() ![]() | USB Vendor class interface definitions |
![]() ![]() | Default Vendor class configuration for a USB Device with a single interface |
![]() ![]() | Default descriptors for a USB Device with a single vendor class interface |
![]() ![]() | User Interface |
![]() ![]() | Common User Interface for USB vendor class application |
![]() ![]() | USB Device Driver for UOTGHS |
![]() ![]() | USB Device Driver for UOTGHS |
![]() ![]() | USB OTG Driver for UOTGHS |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Vendor class protocol definitions |