Microchip® Advanced Software Framework
Home
Features
ASF-Boards
ASF-CAN/LIN
ASF-Components
ASF-Drivers
ASF-DSP
ASF-FS
ASF-GFX
ASF-Sensors
ASF-Services
ASF-USB
3rd Party
CMSIS
Documentation
ASF Architecture
Reference Manual
API
Applications
Unit-Tests
Release Notes
Get Started
Download
Bug Tracker
Main Page
Related Pages
Modules
Data Structures
Files
Data Structures
Data Fields
All
Data Structures
Files
Functions
Variables
Typedefs
Enumerations
Enumerator
Macros
Groups
Pages
Data Fields
tLED_DESCRIPTOR Struct Reference
Data Fields
uint32_t
ul_active_level
Active level of the LED.
More...
uint32_t
ul_port_id
LED GPIO port.
More...
uint32_t tLED_DESCRIPTOR::ul_active_level
Active level of the LED.
uint32_t tLED_DESCRIPTOR::ul_port_id
LED GPIO port.
Generated on Sat Mar 5 2022 00:38:41 for USB Device Vendor Class Example for SAM4S-EK by
1.8.5