![o](ftv2node.png) genclk_config | Hardware representation of a set of generic clock parameters |
![o](ftv2node.png) pll_config | Hardware-specific representation of PLL configuration |
![o](ftv2node.png) s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) tLED_DESCRIPTOR | |
![o](ftv2node.png) udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
![o](ftv2node.png) udc_config_t | All information about the USB Device |
![o](ftv2node.png) udc_desc_t | Structure for USB Device Configuration Descriptor |
![o](ftv2node.png) udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
![o](ftv2node.png) udd_ctrl_request_t | Global variable to give and record information of the setup request management |
![o](ftv2node.png) udd_ep_job_t | Structure definition about job registered on an endpoint |
![o](ftv2node.png) udi_api_t | UDI API |
![o](ftv2node.png) udi_vendor_desc_t | Interface descriptor structure for vendor Class interface |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) usb_association_desc_t | Standard USB Interface Association Descriptor structure |
![o](ftv2node.png) usb_conf_desc_t | Standard USB configuration descriptor structure |
![o](ftv2node.png) usb_dev_bos_desc_t | USB Device BOS descriptor structure |
![o](ftv2node.png) usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
![o](ftv2node.png) usb_dev_desc_t | Standard USB device descriptor structure |
![o](ftv2node.png) usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
![o](ftv2node.png) usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
![o](ftv2node.png) usb_ep_desc_t | Standard USB endpoint descriptor structure |
![o](ftv2node.png) usb_iad_desc_t | Standard USB association descriptor structure |
![o](ftv2node.png) usb_iface_desc_t | Standard USB interface descriptor structure |
![o](ftv2node.png) usb_setup_req_t | A USB Device SETUP request |
![o](ftv2node.png) usb_str_desc_t | A standard USB string descriptor structure |
![\](ftv2lastnode.png) usb_str_lgid_desc_t | |