Standard USB interface descriptor structure.
#include <usb_protocol.h>
Data Fields | |
uint8_t | bAlternateSetting |
uint8_t | bDescriptorType |
uint8_t | bInterfaceClass |
uint8_t | bInterfaceNumber |
uint8_t | bInterfaceProtocol |
uint8_t | bInterfaceSubClass |
uint8_t | bLength |
uint8_t | bNumEndpoints |
uint8_t | iInterface |
uint8_t usb_iface_desc_t::bAlternateSetting |
Referenced by udc_update_iface_desc(), and udi_vendor_enable().
uint8_t usb_iface_desc_t::bDescriptorType |
Referenced by udc_update_iface_desc().
uint8_t usb_iface_desc_t::bInterfaceClass |
uint8_t usb_iface_desc_t::bInterfaceNumber |
Referenced by udc_update_iface_desc().
uint8_t usb_iface_desc_t::bInterfaceProtocol |
uint8_t usb_iface_desc_t::bInterfaceSubClass |
uint8_t usb_iface_desc_t::bLength |
Referenced by udc_update_iface_desc().
uint8_t usb_iface_desc_t::bNumEndpoints |
uint8_t usb_iface_desc_t::iInterface |