License | Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products |
Extra Information for SYSTEM Driver | |
Document Revision History | |
Extra Information for SYSTEM CLOCK Driver | |
Examples for System Clock Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver |
Document Revision History | |
Extra Information for SYSTEM INTERRUPT Driver | |
Examples for SYSTEM INTERRUPT Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver |
Document Revision History | |
Extra Information for SYSTEM PINMUX Driver | |
Examples for SYSTEM PINMUX Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver |
Quick Start Guide for SYSTEM PINMUX - Basic | In this use case, the PINMUX module is configured for: |
Document Revision History | |
Quick start guide for USB Device Vendor module (UDI Vendor) | This is the quick start guide for the USB device interface Vendor module (UDI Vendor) with step-by-step instructions on how to configure and use the modules in a selection of use cases |
Vendor in a composite device | A USB Composite Device is a USB Device which uses more than one USB class |
Change USB speed | In this use case, the USB device is used with different USB speeds |
Use USB strings | In this use case, the usual USB strings is added in the USB device |
Use USB remote wakeup feature | In this use case, the USB remote wakeup feature is enabled |
Bus power application recommendations | In this use case, the USB device BUS power feature is enabled |
USB dynamic serial number | In this use case, the USB serial strings is dynamic |
conf_clock.h examples with USB support | Content of XMEGA conf_clock.h: |
Extra Information for EXTINT Driver | |
Examples for EXTINT Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM External Interrupt (EXTINT) Driver |
Document Revision History | |
Extra Information for PORT Driver | |
Examples for PORT Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver |
Quick Start Guide for PORT - Basic | In this use case, the PORT module is configured for: |
Document Revision History |