Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oUser InterfaceHuman interface on SAM L21 Xplained Pro:
oImplementation of UHCInternal implementation
oUSB Host Driver Implement (UHD)USB low-level driver for USB Host mode
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oUSB Host Driver (UHD)The UHD driver provides a low-level abstraction of the host controller hardware
oUSB Host Interface (UHI)The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface
|\UHI for Vendor ClassCommon APIs used by high level application to use this USB host class
| oImplementation of UHI VendorClass internal implementation
| \Interface with USB Host Core (UHC)Define and functions required by UHC
oSAM Universal Serial Bus (USB)The Universal Serial Bus (USB) module complies with the USB 2.1 specification
oSAM External Interrupt (EXTINT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSB dual role driverUSB low-level driver for dual role features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| \USB Vendor Class definitions
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM R30 Xplained Pro board
  \FeaturesSymbols that describe features and capabilities of the board