Macros | |
#define | LED_COUNT 4 |
Number of LEDs. More... | |
Oscillator Definitions | |
#define | FOSC32 32768 |
Osc32 frequency: Hz. More... | |
#define | OSC32_STARTUP AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods. More... | |
#define | FOSC0 12000000 |
Osc0 frequency: Hz. More... | |
#define | OSC0_STARTUP AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods. More... | |
Board-specific configuration parameters | |
The following definitions must be provided by the board code for all working oscillators on the board. | |
#define | BOARD_OSC0_HZ 12000000 |
Clock frequency of OSC0 in Hz. More... | |
#define | BOARD_OSC0_STARTUP_US 17000 |
Startup time of OSC0 in microseconds. More... | |
#define | BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC32_HZ 32768 |
Clock frequency of OSC32 in Hz. More... | |
#define | BOARD_OSC32_STARTUP_US 71000 |
Startup time of OSC32 in microseconds. More... | |
#define | BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock. More... | |
USB Definitions | |
#define | USB_ID AVR32_USBB_USB_ID_0_0 |
Multiplexed pin used for USB_ID: AVR32_USBB_USB_ID_x_x. More... | |
#define | USB_VBOF AVR32_USBB_USB_VBOF_0_0 |
Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x. More... | |
#define | USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin. More... | |
#define | USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PA20 |
USB overcurrent detection pin. More... | |
GPIO Connections of LEDs | |
#define | LED0_GPIO AVR32_PIN_PA07 |
#define | LED1_GPIO AVR32_PIN_PA08 |
#define | LED2_GPIO AVR32_PIN_PA21 |
#define | LED3_GPIO AVR32_PIN_PA22 |
PWM Channels of LEDs | |
#define | LED0_PWM 0 |
#define | LED1_PWM 1 |
#define | LED2_PWM 2 |
#define | LED3_PWM 6 |
PWM Functions of LEDs | |
#define | LED0_PWM_FUNCTION AVR32_PWM_0_0_FUNCTION |
#define | LED1_PWM_FUNCTION AVR32_PWM_1_0_FUNCTION |
#define | LED2_PWM_FUNCTION AVR32_PWM_2_0_FUNCTION |
#define | LED3_PWM_FUNCTION AVR32_PWM_6_0_FUNCTION |
Color Identifiers of LEDs to Use with LED Functions | |
#define | LED_MONO0_GREEN LED0 |
#define | LED_MONO1_GREEN LED1 |
#define | LED_MONO2_GREEN LED2 |
#define | LED_MONO3_GREEN LED3 |
GPIO Connections of Push Buttons | |
#define | GPIO_PUSH_BUTTON_0 AVR32_PIN_PB02 |
#define | GPIO_PUSH_BUTTON_0_PRESSED 0 |
#define | GPIO_PUSH_BUTTON_1 AVR32_PIN_PB03 |
#define | GPIO_PUSH_BUTTON_1_PRESSED 0 |
GPIO Connections of the Joystick | |
#define | GPIO_JOYSTICK_PUSH AVR32_PIN_PA13 |
#define | GPIO_JOYSTICK_PUSH_PRESSED 0 |
#define | GPIO_JOYSTICK_LEFT AVR32_PIN_PB06 |
#define | GPIO_JOYSTICK_LEFT_PRESSED 0 |
#define | GPIO_JOYSTICK_RIGHT AVR32_PIN_PB09 |
#define | GPIO_JOYSTICK_RIGHT_PRESSED 0 |
#define | GPIO_JOYSTICK_UP AVR32_PIN_PB07 |
#define | GPIO_JOYSTICK_UP_PRESSED 0 |
#define | GPIO_JOYSTICK_DOWN AVR32_PIN_PB08 |
#define | GPIO_JOYSTICK_DOWN_PRESSED 0 |
ADC Connection of the Temperature Sensor | |
#define | ADC_TEMPERATURE_CHANNEL 7 |
#define | ADC_TEMPERATURE_PIN AVR32_ADC_AD_7_PIN |
#define | ADC_TEMPERATURE_FUNCTION AVR32_ADC_AD_7_FUNCTION |
ADC Connection of the Light Sensor | |
#define | ADC_LIGHT_CHANNEL 6 |
#define | ADC_LIGHT_PIN AVR32_ADC_AD_6_PIN |
#define | ADC_LIGHT_FUNCTION AVR32_ADC_AD_6_FUNCTION |
ADC Connections of the Accelerometer | |
#define | ADC_ACC_X_CHANNEL 1 |
#define | ADC_ACC_X_PIN AVR32_ADC_AD_1_PIN |
#define | ADC_ACC_X_FUNCTION AVR32_ADC_AD_1_FUNCTION |
#define | ADC_ACC_Y_CHANNEL 2 |
#define | ADC_ACC_Y_PIN AVR32_ADC_AD_2_PIN |
#define | ADC_ACC_Y_FUNCTION AVR32_ADC_AD_2_FUNCTION |
#define | ADC_ACC_Z_CHANNEL 3 |
#define | ADC_ACC_Z_PIN AVR32_ADC_AD_3_PIN |
#define | ADC_ACC_Z_FUNCTION AVR32_ADC_AD_3_FUNCTION |
PWM Connections of Audio | |
#define | AUDIO_LOW_PWM_CHANNEL 5 |
#define | AUDIO_LOW_PWM_PIN AVR32_PWM_5_0_PIN |
#define | AUDIO_LOW_PWM_FUNCTION AVR32_PWM_5_0_FUNCTION |
#define | AUDIO_HIGH_PWM_CHANNEL 6 |
#define | AUDIO_HIGH_PWM_PIN AVR32_PWM_6_1_PIN |
#define | AUDIO_HIGH_PWM_FUNCTION AVR32_PWM_6_1_FUNCTION |
SPI Connections of the AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI (&AVR32_SPI) |
#define | AT45DBX_SPI_NPCS 0 |
#define | AT45DBX_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
#define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
#define | AT45DBX_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
#define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
#define | AT45DBX_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
#define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
#define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI_NPCS_0_0_PIN |
#define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI_NPCS_0_0_FUNCTION |
GPIO and SPI Connections of the SD/MMC Connector | |
#define | SD_MMC_SPI_MEM_CNT 1 |
#define | SD_MMC_0_CD_GPIO AVR32_PIN_PB00 |
#define | SD_MMC_0_CD_DETECT_VALUE 1 |
#define | SD_MMC_0_WP_GPIO AVR32_PIN_PB01 |
#define | SD_MMC_0_WP_DETECT_VALUE 0 |
#define | SD_MMC_SPI_0_CS 1 |
#define | SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define | SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define | SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
#define | SD_MMC_SPI (&AVR32_SPI) |
#define | SD_MMC_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
#define | SD_MMC_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
#define | SD_MMC_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
#define | SD_MMC_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
#define | SD_MMC_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
#define | SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
#define | SD_MMC_SPI_NPCS_PIN AVR32_SPI_NPCS_1_0_PIN |
#define | SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI_NPCS_1_0_FUNCTION |
USART connection to the UC3B board controller | |
#define | USART (&AVR32_USART1) |
#define | USART_RXD_PIN AVR32_USART1_RXD_0_0_PIN |
#define | USART_RXD_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
#define | USART_TXD_PIN AVR32_USART1_TXD_0_0_PIN |
#define | USART_TXD_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
#define | USART_IRQ AVR32_USART1_IRQ |
#define | USART_IRQ_GROUP AVR32_USART1_IRQ_GROUP |
#define | USART_SYSCLK SYSCLK_USART1 |
TWI Connections of the Spare TWI Connector | |
#define | SPARE_TWI (&AVR32_TWI) |
#define | SPARE_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define | SPARE_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define | SPARE_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define | SPARE_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
SPI Connections of the Spare SPI Connector | |
#define | SPARE_SPI (&AVR32_SPI) |
#define | SPARE_SPI_NPCS 2 |
#define | SPARE_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
#define | SPARE_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
#define | SPARE_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
#define | SPARE_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
#define | SPARE_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
#define | SPARE_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
#define | SPARE_SPI_NPCS_PIN AVR32_SPI_NPCS_2_0_PIN |
#define | SPARE_SPI_NPCS_FUNCTION AVR32_SPI_NPCS_2_0_FUNCTION |
#define ADC_ACC_X_CHANNEL 1 |
#define ADC_ACC_X_FUNCTION AVR32_ADC_AD_1_FUNCTION |
#define ADC_ACC_X_PIN AVR32_ADC_AD_1_PIN |
#define ADC_ACC_Y_CHANNEL 2 |
#define ADC_ACC_Y_FUNCTION AVR32_ADC_AD_2_FUNCTION |
#define ADC_ACC_Y_PIN AVR32_ADC_AD_2_PIN |
#define ADC_ACC_Z_CHANNEL 3 |
#define ADC_ACC_Z_FUNCTION AVR32_ADC_AD_3_FUNCTION |
#define ADC_ACC_Z_PIN AVR32_ADC_AD_3_PIN |
#define ADC_LIGHT_CHANNEL 6 |
#define ADC_LIGHT_FUNCTION AVR32_ADC_AD_6_FUNCTION |
#define ADC_LIGHT_PIN AVR32_ADC_AD_6_PIN |
#define ADC_TEMPERATURE_CHANNEL 7 |
#define ADC_TEMPERATURE_FUNCTION AVR32_ADC_AD_7_FUNCTION |
#define ADC_TEMPERATURE_PIN AVR32_ADC_AD_7_PIN |
#define AT45DBX_SPI (&AVR32_SPI) |
#define AT45DBX_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
Referenced by board_init().
#define AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
Referenced by board_init().
#define AT45DBX_SPI_NPCS 0 |
#define AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI_NPCS_0_0_FUNCTION |
#define AT45DBX_SPI_NPCS0_PIN AVR32_SPI_NPCS_0_0_PIN |
#define AT45DBX_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
Referenced by board_init().
#define AUDIO_HIGH_PWM_CHANNEL 6 |
#define AUDIO_HIGH_PWM_FUNCTION AVR32_PWM_6_1_FUNCTION |
#define AUDIO_HIGH_PWM_PIN AVR32_PWM_6_1_PIN |
#define AUDIO_LOW_PWM_CHANNEL 5 |
#define AUDIO_LOW_PWM_FUNCTION AVR32_PWM_5_0_FUNCTION |
#define AUDIO_LOW_PWM_PIN AVR32_PWM_5_0_PIN |
#define FOSC0 12000000 |
Osc0 frequency: Hz.
#define FOSC32 32768 |
Osc32 frequency: Hz.
#define GPIO_JOYSTICK_DOWN AVR32_PIN_PB08 |
Referenced by board_init().
#define GPIO_JOYSTICK_DOWN_PRESSED 0 |
#define GPIO_JOYSTICK_LEFT AVR32_PIN_PB06 |
Referenced by board_init().
#define GPIO_JOYSTICK_LEFT_PRESSED 0 |
#define GPIO_JOYSTICK_PUSH AVR32_PIN_PA13 |
Referenced by board_init().
#define GPIO_JOYSTICK_PUSH_PRESSED 0 |
#define GPIO_JOYSTICK_RIGHT AVR32_PIN_PB09 |
#define GPIO_JOYSTICK_RIGHT_PRESSED 0 |
#define GPIO_JOYSTICK_UP AVR32_PIN_PB07 |
Referenced by board_init().
#define GPIO_JOYSTICK_UP_PRESSED 0 |
#define GPIO_PUSH_BUTTON_0 AVR32_PIN_PB02 |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_0_PRESSED 0 |
#define GPIO_PUSH_BUTTON_1 AVR32_PIN_PB03 |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_1_PRESSED 0 |
#define LED0_GPIO AVR32_PIN_PA07 |
Referenced by board_init().
#define LED0_PWM 0 |
#define LED0_PWM_FUNCTION AVR32_PWM_0_0_FUNCTION |
#define LED1_GPIO AVR32_PIN_PA08 |
Referenced by board_init().
#define LED1_PWM 1 |
#define LED1_PWM_FUNCTION AVR32_PWM_1_0_FUNCTION |
#define LED2_GPIO AVR32_PIN_PA21 |
Referenced by board_init().
#define LED2_PWM 2 |
#define LED2_PWM_FUNCTION AVR32_PWM_2_0_FUNCTION |
#define LED3_GPIO AVR32_PIN_PA22 |
Referenced by board_init().
#define LED3_PWM 6 |
#define LED3_PWM_FUNCTION AVR32_PWM_6_0_FUNCTION |
#define LED_COUNT 4 |
Number of LEDs.
Referenced by LED_Display(), LED_Display_Mask(), LED_Get_Intensity(), LED_Off(), LED_On(), LED_Set_Intensity(), and LED_Toggle().
#define LED_MONO0_GREEN LED0 |
#define LED_MONO1_GREEN LED1 |
#define LED_MONO2_GREEN LED2 |
#define LED_MONO3_GREEN LED3 |
#define OSC0_STARTUP AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods.
#define OSC32_STARTUP AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods.
#define SD_MMC_0_CD_DETECT_VALUE 1 |
#define SD_MMC_0_CD_GPIO AVR32_PIN_PB00 |
#define SD_MMC_0_WP_DETECT_VALUE 0 |
#define SD_MMC_0_WP_GPIO AVR32_PIN_PB01 |
#define SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define SD_MMC_SPI (&AVR32_SPI) |
Referenced by memories_initialization().
#define SD_MMC_SPI_0_CS 1 |
#define SD_MMC_SPI_MEM_CNT 1 |
Referenced by board_init().
#define SD_MMC_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
Referenced by board_init().
#define SD_MMC_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
Referenced by board_init().
#define SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
Referenced by board_init().
#define SD_MMC_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
Referenced by board_init().
#define SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
Referenced by memories_initialization().
#define SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI_NPCS_1_0_FUNCTION |
Referenced by board_init().
#define SD_MMC_SPI_NPCS_PIN AVR32_SPI_NPCS_1_0_PIN |
Referenced by board_init().
#define SD_MMC_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
Referenced by board_init().
#define SD_MMC_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
Referenced by board_init().
#define SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define SPARE_SPI (&AVR32_SPI) |
#define SPARE_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
#define SPARE_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
#define SPARE_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
#define SPARE_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
#define SPARE_SPI_NPCS 2 |
#define SPARE_SPI_NPCS_FUNCTION AVR32_SPI_NPCS_2_0_FUNCTION |
#define SPARE_SPI_NPCS_PIN AVR32_SPI_NPCS_2_0_PIN |
#define SPARE_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
#define SPARE_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
#define SPARE_TWI (&AVR32_TWI) |
#define SPARE_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define SPARE_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define SPARE_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
#define SPARE_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define USART (&AVR32_USART1) |
Referenced by ISR(), uart_close(), uart_config(), uart_open(), and uart_rx_notify().
#define USART_IRQ AVR32_USART1_IRQ |
Referenced by uart_open().
#define USART_IRQ_GROUP AVR32_USART1_IRQ_GROUP |
#define USART_RXD_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
Referenced by board_init().
#define USART_RXD_PIN AVR32_USART1_RXD_0_0_PIN |
Referenced by board_init().
#define USART_SYSCLK SYSCLK_USART1 |
Referenced by uart_open().
#define USART_TXD_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
Referenced by board_init().
#define USART_TXD_PIN AVR32_USART1_TXD_0_0_PIN |
Referenced by board_init().
#define USB_ID AVR32_USBB_USB_ID_0_0 |
Multiplexed pin used for USB_ID: AVR32_USBB_USB_ID_x_x.
To be selected according to the AVR32_USBB_USB_ID_x_x_PIN and AVR32_USBB_USB_ID_x_x_FUNCTION definitions from <avr32/uc3bxxxx.h>.
#define USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PA20 |
USB overcurrent detection pin.
#define USB_VBOF AVR32_USBB_USB_VBOF_0_0 |
Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x.
To be selected according to the AVR32_USBB_USB_VBOF_x_x_PIN and AVR32_USBB_USB_VBOF_x_x_FUNCTION definitions from <avr32/uc3bxxxx.h>.
#define USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin.