dfll_config | Hardware-specific representation of DFLL configuration |
 eic_line_config | Configuration parameters of the EIC module |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gpio_interrupt_source | Structure for a GPIO pin interrupt source |
 pll_config | Hardware-specific representation of PLL configuration |
 sam4l_status_msg_t | |
 sam4l_status_t | |
 sam_usart_opt_t | |
 sam_usbc_udesc_bk_ctrl_stat_t | |
 sam_usbc_udesc_ep_ctrl_stat_t | |
 sam_usbc_udesc_sizes_t | |
 sbc_caching_mode_page | SBC-2 Caching mode page |
 sbc_rdwr_error_recovery_mode_page | SBC-2 Read-Write Error Recovery mode page |
 sbc_read_capacity10_data | SBC-2 READ CAPACITY (10) parameter data |
 sbc_slba_block_desc | SBC-2 Short LBA mode parameter block descriptor |
 scsi_inquiry_data | SCSI Standard Inquiry data structure |
 scsi_mode_page_0_header | SCSI Page_0 Mode Page header (SPF not set) |
 scsi_mode_param_header10 | SCSI Mode Parameter Header used by MODE SELECT(10) and MODE SENSE(10) |
 scsi_mode_param_header6 | SCSI Mode Parameter Header used by MODE SELECT(6) and MODE SENSE(6) |
 scsi_request_sense_data | SCSI Standard Request sense data structure |
 spc_control_page_info_execpt | SPC-2 Informational exceptions control page See chapter 8.3.8 |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
 udc_config_t | All information about the USB Device |
 udc_desc_t | Structure for USB Device Configuration Descriptor |
 udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
 udd_ctrl_request_t | Global variable to give and record information of the setup request management |
 udi_api_t | UDI API |
 udi_cdc_comm_desc_t | Communication Class interface descriptor |
 udi_cdc_data_desc_t | Data Class interface descriptor |
 udi_msc_desc_t | Interface descriptor structure for MSC |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
 usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
 usb_cdc_control_signal_t | Control signal structure |
 usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
 usb_cdc_line_coding_t | Line Coding structure |
 usb_cdc_notify_msg_t | |
 usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
 usb_cdc_union_desc_t | CDC Union Functional Descriptor |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_desc_table_t | |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_msc_cbw | |
 usb_msc_csw | |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |
 wdt_config | Watchdog Timer configuration structure |
 wdt_dev_inst | Watchdog Timer driver software instance structure |