Example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USART_BASE ((Usart*)UART0) |
#define | USART_DISABLE() |
#define | USART_ENABLE() |
#define | USART_HANDLER UART0_Handler |
#define | USART_ID ID_UART0 |
#define | USART_INT_IRQn UART0_IRQn |
#define | USART_INT_LEVEL 3 |
#define USART_BASE ((Usart*)UART0) |
Referenced by ISR(), uart_close(), uart_config(), uart_open(), and uart_rx_notify().
#define USART_DISABLE | ( | ) |
Referenced by uart_close().
#define USART_ENABLE | ( | ) |
Referenced by uart_open().
#define USART_HANDLER UART0_Handler |
#define USART_ID ID_UART0 |
#define USART_INT_IRQn UART0_IRQn |
Referenced by uart_open().
#define USART_INT_LEVEL 3 |
Referenced by uart_open().