Microchip® Advanced Software Framework

usb_cdc_hdr_desc_t Struct Reference

CDC Header Functional Descriptor.

#include <usb_protocol_cdc.h>

Data Fields

le16_t bcdCDC
 
uint8_t bDescriptorSubtype
 
uint8_t bDescriptorType
 
uint8_t bFunctionLength
 

le16_t usb_cdc_hdr_desc_t::bcdCDC
uint8_t usb_cdc_hdr_desc_t::bDescriptorSubtype
uint8_t usb_cdc_hdr_desc_t::bDescriptorType
uint8_t usb_cdc_hdr_desc_t::bFunctionLength